20-pin (PW) package image

THS7303PW ACTIVE

3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX

Same as: THS7303PW.B, THS7303PWG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS7303PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 70 | TUBE

Features for the THS7303

  • 3-Video Amplifiers for CVBS, S-Video, Y'U'V', SD/ED/HD Y'P'BP'R, and G'B'R' (R'G'B')
  • I2C™ Control of All Functions
  • Integrated Low-Pass Filters
    • 5th-Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (190-MHz)
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip-Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 135-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • Built-in 6-dB Gain (2 V/V)
  • SAG Correction Capable
  • 2.7-V to 5-V Single Supply Operation
  • Low 16.6-mA (3.3 V) Total Quiscent Current
  • Individual Disable (< 1 µA) and Mute Control
  • Rail-to-Rail Output:
    • Output Swings within 100 mV from the Rails to Allow AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low Differential Gain/Phase of 0.13%/0.55°
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

    Windows is a registered trademark of Microsoft Corporation.
    I2C is a trademark of NXP Semiconductors.
    All other trademarks are the property of their respective owners.

    Description for the THS7303

    Fabricated using the new complementary silicon-germanium (SiGe) BiCom-3 process, the THS7303 is a low-power, single-supply, 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable fifth-order Butterworth filter to eliminate data converter images. The 9-MHz filter is a perfect choice for SDTV video including composite (CVBS), S-Video, and 480i/576i Y'P'BP'R, and G'B'R' (R'G'B') signals. The 16-MHz filter is ideal for EDTV 480p/576p Y'P'BP'R, G'B'R', and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y'P'BP'R, G'B'R', and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 190-MHz bandwidth, 300-V/µs amplifier to buffer the signal.

    Each channel of the THS7303 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The 6-dB gain along with the built-in SAG correction allows for maximum flexibility as an output video buffer.

    The 16.6-mA total quiescent current (55 mW total power) makes the THS7303 an excellent choice for USB powered or portable video applications. While fully disabled, the THS7303 consumes less than 1 µA making it ideal for energy sensitive applications.

    As part of the THS7303 flexibility, the 2:1 MUX input can be selected for ac- or dc-coupled inputs. The ac-coupled modes include a sync-tip-clamp option for CVBS/Y'/G'/B'/R' with sync or a fixed bias for the C'/P'B/P'R non-sync channels. The dc input options include a dc input or a (dc + 135-mV) input offset shift to allow for a full sync dynamic range at the output with 0-V input.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    THS7303PWR ACTIVE Custom reel may be available
    Package qty | Carrier 2,000 | LARGE T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more