THS7313

ACTIVE

3-Channel Low Power SDTV Video Amp w/I2C Control +6dB Gain SAG Correct 2:1 MUX

Product details

Number of channels 3 Diff gain (%) 0.07 Iout (typ) (A) 0.07 Vs (min) (V) 2.6 Vs (max) (V) 5.5 Diff phase (°) 0.12 Iq (typ) (mA) 16.6 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.07 Iout (typ) (A) 0.07 Vs (min) (V) 2.6 Vs (max) (V) 5.5 Diff phase (°) 0.12 Iq (typ) (mA) 16.6 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 3 SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, or G'B'R' Video Systems
  • I2C™ Control of All Functions on Each Channel
  • Integrated Low-Pass Filters
    • 5th Order, 8-MHz Butterworth
        0.5-dB Attenuation at 5.5 MHz
        48-dB Attenuation at 27 MHz
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 135-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • Built-in 6-dB Gain (2 V/V)
  • SAG Correction Capable
  • 2.7-V to 5-V Single Supply Operation
  • Individual Disable (<1 µA) and Mute Control
  • Rail-to-Rail Output:
    • Output Swings within 100 mV from the Rails Which Allows AC or DC Output Coupling
    • Able to Drive up to 2 Video Lines - 75
  • Low 16.6-mA (3.3 V) Total Quiescent Current
  • Low Differential Gain/Phase of 0.07% / 0.12°
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

I2C is a trademark of Philips Electronics.

  • 3 SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, or G'B'R' Video Systems
  • I2C™ Control of All Functions on Each Channel
  • Integrated Low-Pass Filters
    • 5th Order, 8-MHz Butterworth
        0.5-dB Attenuation at 5.5 MHz
        48-dB Attenuation at 27 MHz
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 135-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • Built-in 6-dB Gain (2 V/V)
  • SAG Correction Capable
  • 2.7-V to 5-V Single Supply Operation
  • Individual Disable (<1 µA) and Mute Control
  • Rail-to-Rail Output:
    • Output Swings within 100 mV from the Rails Which Allows AC or DC Output Coupling
    • Able to Drive up to 2 Video Lines - 75
  • Low 16.6-mA (3.3 V) Total Quiescent Current
  • Low Differential Gain/Phase of 0.07% / 0.12°
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

I2C is a trademark of Philips Electronics.

Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7313 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th order Butterworth filter which is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 8-MHz filter is a perfect choice for SDTV video which includes composite (CVBS), S-Video, Y'U'V', G'B'R', and Y'P'BP'R 480i/576i.

Each channel of the THS7313 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The 6-dB gain along with the built-in SAG correction allows for maximum flexibility as an output video buffer.

The 16.6 mA total quiescent current at 3.3 V (55 mW) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7313 consumes less than 1 µA.

The THS7313 is available in a small lead-free and RoHS compliant TSSOP-20 package.

As part of the THS7313 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS or Y' signals, or a fixed bias for the C/P'B/P'R channels. The dc input options include a dc input or a dc + 135-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input.

Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7313 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th order Butterworth filter which is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 8-MHz filter is a perfect choice for SDTV video which includes composite (CVBS), S-Video, Y'U'V', G'B'R', and Y'P'BP'R 480i/576i.

Each channel of the THS7313 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The 6-dB gain along with the built-in SAG correction allows for maximum flexibility as an output video buffer.

The 16.6 mA total quiescent current at 3.3 V (55 mW) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7313 consumes less than 1 µA.

The THS7313 is available in a small lead-free and RoHS compliant TSSOP-20 package.

As part of the THS7313 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS or Y' signals, or a fixed bias for the C/P'B/P'R channels. The dc input options include a dc input or a dc + 135-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-Channel Low Power SDTV Video Amp w/I2C Control 6dB Gain SAG Correct 2:1 MUX datasheet 28 Nov 2005
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos