9-pin (YHC) package image

THS7320IYHCR ACTIVE

3-Channel ED Filter Video Amplifier with 4V/V Gain

ACTIVE Custom reel may be available
Same as: THS7320IYHCR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS7320IYHCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YHC) | 9
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the THS7320

  • Very Low Total Quiescent Current:
    3.5 mA at 3 V
  • Disabled Supply Current: 0.15 µA
  • Third-Order Butterworth Low-Pass Filters:
    • –1 dB at 17 MHz
    • –3 dB at 20 MHz
    • Attenuation: 21 dB at 43 MHz
    • Supports Y’P’BP’R 480p/576p or
      R’G’B’ Video
    • Supports Oversampled Systems Generating CVBS, S-Video, or
      Y’P’BP’R 480i/576i
  • DC-Coupled Input with 150-mV Output Shift
  • Built-In Gain: 4 V/V (12 dB)
  • Single-Supply Operation: +2.6 V to +5 V
  • Rail-to-Rail Output Supports
    AC- or DC-Coupling
  • Low Differential Gain/Phase: 0.1%/0.1°
  • Output Pins Support ±8-kV IEC ESD Protection
  • Ultra Small, WCSP 9-Ball Package:
    • Tiny PCB Area: 0.96 mm × 0.96 mm (Typ)
    • Very Low Profile Height: 0.5 mm (Max)
    • Pitch: 0.3 mm

Description for the THS7320

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom-3X process, the THS7320 is a very low power, single-supply, 2.6-V to 5-V, three-channel integrated video buffer with a gain of 4 V/V. This device is ideal for battery-powered applications where size and power are critical parameters. The total quiescent current is only 3.5 mA at 3 V and the video portion can be reduced down to 0.15 µA while disabled.

The THS7320 video section incorporates three enhanced definition (ED) filter channels with third-order Butterworth characteristics. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) antialiasing filters. The THS7320 is also ideal for oversampled systems that produce standard definition (SD) signals including CVBS, S-Video, 480i/576iY’P’BP’R, Y’U’V’, and R’G’B’.

The THS7320 is designed for dc-coupled inputs. To mitigate any DAC/encoder termination interaction, the input impedance is a very high 2.4 MΩ. The internal level shift adds 150-mV offset at the output to eliminate saturation or clipping concerns. The rail-to-rail output supports either dc- or ac-coupling.

The THS7320 is available in an ultra small, 9-ball wafer chip-scale package (WCSP) package that requires an ultra small, 0.92-mm2 (typ) printed circuit board (PCB) area.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS7320IYHCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more