A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TRF37C73 ACTIVE 1 to 6000 MHz 18dB RF Gain Block Amplifier with Powerdown Pin Smaller size, wider operation bandwidth, lower noise figure, OIP3 and integrated phase noise in 3.3-V operation
TRF37C75 ACTIVE 40 to 4000 MHz 18dB RF Gain Block Amplifier with Powerdown Pin Smaller size, wider operation bandwidth, lower noise figure, OIP3 and integrated phase noise in 5-V operation

Product details

Current consumption (mA) 100 Frequency (min) (MHz) 50 Frequency (max) (MHz) 750 Gain (typ) (dB) 15.5 Impedance match (Ω) 50 Noise figure (typ) (dB) 4 Number of channels 1 Operating temperature range (°C) -40 to 85 Output enable No OIP3 (typ) (dBm) 36 P1dB (typ) (dBm) 20.6 Type RF Gain Block Rating Catalog Power-down current No
Current consumption (mA) 100 Frequency (min) (MHz) 50 Frequency (max) (MHz) 750 Gain (typ) (dB) 15.5 Impedance match (Ω) 50 Noise figure (typ) (dB) 4 Number of channels 1 Operating temperature range (°C) -40 to 85 Output enable No OIP3 (typ) (dBm) 36 P1dB (typ) (dBm) 20.6 Type RF Gain Block Rating Catalog Power-down current No
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • High Dynamic Range
    • OIP3 = 36 dBm
    • NF < 4.5 dB
  • Single-Supply Voltage
  • High Speed
    • VS = 3 V to 5 V
    • IS = Adjustable
  • Input/Output Impedance
    • 50 Ω
  • High Dynamic Range
    • OIP3 = 36 dBm
    • NF < 4.5 dB
  • Single-Supply Voltage
  • High Speed
    • VS = 3 V to 5 V
    • IS = Adjustable
  • Input/Output Impedance
    • 50 Ω

The THS9001 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω, and achieves greater than 15-dB input, and output return loss from 50 MHz to 350 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only 2 dc-blocking capacitors, 1 power-supply bypass capacitor, 1 RF choke, and 1 bias resistor.

The THS9001 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω, and achieves greater than 15-dB input, and output return loss from 50 MHz to 350 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only 2 dc-blocking capacitors, 1 power-supply bypass capacitor, 1 RF choke, and 1 bias resistor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 50 MHz to 750 MHz Casadeable Amplifier datasheet (Rev. C) 02 Dec 2013
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS5474EVM — ADS5474 14-bit 400-MSPS ADC evaluation module

The ADS5474EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5474 device, a 14-bit 400 MSPS ADC. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless (...)

User guide: PDF
Buy from a distributor
Evaluation board

ADS54RF63EVM — ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter Evaluation Module

The ADS54RF63EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments' ADS5463 device, a 12 bit 550 MSPS ADC optimized for high SFDR with high IF/RF inputs. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either (...)

Buy from a distributor
Evaluation board

THS9000EVM — THS9000 Cascadable Amp Evaluation Module

The THS9000 evaluation module (EVM) User's Guide is included within the Datasheet.

The THS9000EVM provides a platform for evaluating the THS9000 medium power, cascadeable, gain block amplifier. The user needs only power, input signal, and test instrument to operate the EVM.

Applications:

  • TDMA: GSM, (...)
Buy from a distributor
Evaluation board

THS9001EVM — THS9001 Cascadable Amp Evaluation Module

The THS9001 evaluation module (EVM) User's Guide is included within the Datasheet.

The THS9001EVM provides a platform for evaluating the THS9001 medium power, cascadeable, gain block amplifier. The user needs only power, input signal, and test instrument to operate the EVM.

Applications:

  • TDMA: GSM, (...)
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos