20-pin (J) package image

TIBPAL16R4-12MJB NOT RECOMMENDED FOR NEW DESIGNS

High-Performance Impact-X PAL Circuits

NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Same as: TIBPAL16R4-12MJB.A, 5962-8515516RA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TIBPAL16R4-12MJB.A NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +
5962-8515516RA NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

More TIBPAL16R4-12M information

Packaging information

Package | Pins CDIP (J) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 20 | TUBE

Features for the TIBPAL16R4-12M

  • High-Performance Operation:
    • fmax (w/o feedback)
      • TIBPAL16R’-10C Series . . . 62.5 MHz Min
      • TIBPAL16R’-12M Series . . . 56 MHz Min
    • fmax (with feedback)
      • TIBPAL16R’-10C Series . . . 55.5 MHz Min
      • TIBPAL16R’-12M Series . . . 48 MHz Min
    • Propagation Delay
      • TIBPAL16L’-10C Series . . . 10 ns Max
      • TIBPAL16L’-12M Series . . . 12 ns Max
  • Functionally Equivalent, but Faster than, Existing 20-Pin PLDs
  • Preload Capability on Output Registers Simplifies Testing
  • Power-Up Clear on Registered Devices (All Register Outputs are Set Low,
    but Voltage Levels at the Output Pins Go High)
  • Package Options Include Both Plastic and Ceramic Chip Carriers in Addition
    to Plastic and Ceramic DIPs
  • Security Fuse Prevents Duplication
  • Dependable Texas Instruments Quality and Reliability

IMPACT-X is a trademark of Texas Instruments Incorporated.
PAL is a registered trademark of Advanced Micro Devices Inc.

Description for the TIBPAL16R4-12M

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT-X™ circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for futher reduction in board space.

All of the register outputs are set to a low level during power up. Extra circuitry has been provided to allow loading of each register asynchronously to either a high or low state. This feature simplifies testing because the registers can be set to an initial state prior to executing the test sequence.

The TIBPAL16’ C series is characterized from 0°C to 75°C. The TIBPAL16’ M series is characterized for operation over the full military temperature range of –55°C to 125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TIBPAL16R4-12MJB.A NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +
5962-8515516RA NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Package qty | Carrier 20 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more