Packaging information
| Package | Pins CDIP (J) | 20 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 20 | TUBE |
Features for the TIBPAL16R8-10M
- High-Performance Operation:
- fmax (no feedback)
- TIBPAL16R-7C Series . . . 100 MHz Min
- TIBPAL16R-10M Series . . . 62.5 MHz Min
- fmax (internal feedback)
- TIBPAL16R-7C Series . . . 100 MHz Min
- TIBPAL16R-10M Series . . . 62.5 MHz Min
- fmax (external feedback)
- TIBPAL16R-7C Series . . . 74 MHz Min
- TIBPAL16R-10M Series . . . 52.5 MHz Min
- Propagation Delay
- TIBPAL16L-7C Series . . . 7 ns Max
- TIBPAL16L-10M Series . . . 10 ns Max
- fmax (no feedback)
- Functionally Equivalent, but Faster than, Existing 20-Pin PLDs
- Preload Capability on Output Registers Simplifies Testing
- Power-Up Clear on Registered Devices (All Register Outputs are Set Low, but Voltage Levels at the Output Pins Go High)
- Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
- Security Fuse Prevents Duplication
- Dependable Texas Instruments Quality and Reliability
| DEVICE
|
I
INPUTS |
3-STATE
O OUTPUTS |
REGISTERED
Q OUTPUTS |
I/O
PORT S | |||||
|---|---|---|---|---|---|---|---|---|---|
| PAL16L8 | 10 | 2 | 0 | 6 | |||||
| PAL16R4 | 8 | 0 | 4 (3-state buffers) | 4 | |||||
| PAL16R6 | 8 | 0 | 6 (3-state buffers) | 2 | |||||
| PAL16R8 | 8 | 0 | 8 (3-state buffers) | 0 |
IMPACT-X is a trademark of Texas Instruments Incorporated.
PAL is a registered trademark of Advanced Micro Devices Inc.
Description for the TIBPAL16R8-10M
These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT-XTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.
All of the register outputs are set to a low level during power-up. Extra circuitry has been provided to allow loading of each register asynchronously to either a high or low state. This feature simplifies testing because the registers can be set to an initial state prior to executing the test sequence.
The TIBPAL16 C series is characterized from 0°C to 75°C. The TIBPAL16 M series is characterized for operation over the full military temperature range of 55°C to 125°C.