Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 1 Vs (max) (V) 36 Vs (min) (V) 2 Rating Catalog Features Standard comparator Iq per channel (typ) (mA) 0.21 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 1 Vs (max) (V) 36 Vs (min) (V) 2 Rating Catalog Features Standard comparator Iq per channel (typ) (mA) 0.21 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • NEW TL331B and TL391B
  • Improved specifications of B-version
    • Maximum rating: up to 38V
    • ESD rating (HBM): 2kV
    • Improved reverse voltage performance
    • Low input offset: 0.37mV
    • Low input bias current: 3.5nA
    • Low supply-current: 430µA
    • Faster response time of 1µsec
    • TL391B provides an alternate pinout
  • TL331B is improved drop-in replacement for TL331
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • NEW TL331B and TL391B
  • Improved specifications of B-version
    • Maximum rating: up to 38V
    • ESD rating (HBM): 2kV
    • Improved reverse voltage performance
    • Low input offset: 0.37mV
    • Low input bias current: 3.5nA
    • Low supply-current: 430µA
    • Faster response time of 1µsec
    • TL391B provides an alternate pinout
  • TL331B is improved drop-in replacement for TL331
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

The TL331B and TL391B devices are the next generation versions of the industry-standard TL331 comparator. These next generation devices provide outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, wider temperature range and improved 2kV ESD performance with drop-in replacement convenience. The TL331B is a drop-in improved replacement for both the TL331I and TL331K versions, while the TL391B provides an alternate pinout of the TL331B to replace competitive devices.

Operation from dual supplies also is possible as long as the difference between the two supplies is within 2V to 36V, and VCC is at least 1.5V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The TL331B and TL391B devices are the next generation versions of the industry-standard TL331 comparator. These next generation devices provide outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, wider temperature range and improved 2kV ESD performance with drop-in replacement convenience. The TL331B is a drop-in improved replacement for both the TL331I and TL331K versions, while the TL391B provides an alternate pinout of the TL331B to replace competitive devices.

Operation from dual supplies also is possible as long as the difference between the two supplies is within 2V to 36V, and VCC is at least 1.5V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TL331B-Q1 ACTIVE Automotive grade, 36-V, single comparator Automotive version
Pin-for-pin with same functionality to the compared device
TL331LV ACTIVE 1.65-V to 5.5-V, low-voltage single standard comparator with Pin 4 output Lower voltage with improved power consumption, propagation delay and offset voltage
Same functionality with different pin-out to the compared device
TLV1821 ACTIVE Single-channel micropower high-voltage comparator with open-drain output Upgraded rail-to-rail device with wider voltage range and improved power consumption, propagation delay and offset voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL331B, TL391B and TL331 Single Comparators datasheet (Rev. L) PDF | HTML 13 Nov 2024
Application note Application Design Guidelines for LM339, LM393, TL331 Family Comparators Including the New B-versions (Rev. F) PDF | HTML 12 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

TL331 PSpice Model (Rev. E)

SLVM937E.ZIP (44 KB) - PSpice Model
Simulation model

TL331 TINA-TI Reference Design (Rev. A)

SLVMCS2A.ZIP (9 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP31179 — 400-W AC/DC reference design for avionics

This is a compact, 30-V DC, 400-W reference design for avionics applications that works with mains frequency between 400 Hz and 800 Hz. A two-phase interleaved transition mode (TM) power factor correction (PFC) based on UCC28064A is used to correct power factor and minimizes harmonic content of (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos