TL4050A

ACTIVE

Fixed voltage, 0.1%, 50-ppm/°C precision micropower shunt voltage reference

Product details

Vin (min) (V) 2.5 Vin (max) (V) 10 Operating temperature range (°C) -40 to 125 Rating Catalog Iq (typ) (µA) 41
Vin (min) (V) 2.5 Vin (max) (V) 10 Operating temperature range (°C) -40 to 125 Rating Catalog Iq (typ) (µA) 41
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Fixed Output Voltages of 2.5 V, 4.096 V, 5 V, and 10 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 50 ppm/°C – A Grade
    • Max 0.2%, 50 ppm/°C – B Grade
    • Max 0.5%, 50 ppm/°C – C Grade
  • Low Output Noise: 41 µVRMS Typ
  • Wide Operating Current Range:
    60 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range: –40°C to 125°C
  • Fixed Output Voltages of 2.5 V, 4.096 V, 5 V, and 10 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 50 ppm/°C – A Grade
    • Max 0.2%, 50 ppm/°C – B Grade
    • Max 0.5%, 50 ppm/°C – C Grade
  • Low Output Noise: 41 µVRMS Typ
  • Wide Operating Current Range:
    60 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range: –40°C to 125°C

The TL4050 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

The TL4050 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving
SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4050 also is ideal for portable applications.

The TL4050xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4050xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.

The TL4050 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

The TL4050 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving
SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4050 also is ideal for portable applications.

The TL4050xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4050xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL4050 Precision Micropower Shunt Voltage Reference datasheet (Rev. A) 18 Aug 2009
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos