Packaging information
| Package | Pins SOT-23 (DBZ) | 3 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TL4051A
- 1.225V fixed and adjustable (1.225V to 10V) outputs
- Tight output tolerances and low temperature
coefficient
- Max 0.1%, 50ppm/°C – A Grade
- Max 0.2%, 50ppm/°C – B Grade
- Max 0.5%, 50ppm/°C – C Grade
- Low output noise…20µVRMS (typical)
- Wide operating current range…60µA (typical) to 12mA
- Stable with all capacitive loads; No output capacitor required
- Available in
- Industrial Temperature: –40°C to 85°C
- Extended Temperature: –40°C to 125°C
Description for the TL4051A
The TL4051 series of shunt voltage references are versatile easy-to-use references designed for a wide array of applications. The device is available in a fixed 1.225V output or an adjustable output whose voltage is determined by an external resistor divider. The device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to maintain a stable output voltage over a wide range of operating currents and temperatures.
The TL4051 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for any application. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45µA (typical), the TL4051 also is an excellent choice for portable applications.
The TL4051xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4051xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.