TL5001A-Q1

ACTIVE

PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C

alarmNotifications Order now

Product details

Vin (min) (V) 3.6 Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1 Vout (max) (V) 50 Features Nonsynchronous rectification, UVLO Fixed Iq (typ) (µA) 1100 Duty cycle (max) (%) 100
Vin (min) (V) 3.6 Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1 Vout (max) (V) 50 Features Nonsynchronous rectification, UVLO Fixed Iq (typ) (µA) 1100 Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency: 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage
  • Available in Q-Temperature Automotive
    • High-Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

  • Qualified for Automotive Applications
  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency: 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage
  • Available in Q-Temperature Automotive
    • High-Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

The TL5001A incorporates on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3%.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001A is characterized for operation from –40°C to 125°C.

The TL5001A incorporates on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3%.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001A is characterized for operation from –40°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Pulse-Width-Modulation Control Circuits datasheet (Rev. B) 27 Feb 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​