3-pin (KTT) package image

TL720M05QKTTRQ1 ACTIVE

Automotive 450-mA off-battery (42V) low-dropout voltage regulator with reverse voltage protection

ACTIVE Custom reel may be available
Same as: TL720M05QKTTRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL720M05QKTTRM3Q1 ACTIVE Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-263 (KTT) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 500 | SMALL T&R

Features for the TL720M05-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range:
    • Legacy chip: 5.5V to 42V (45V absolute maximum)
    • New chip: 3.0V to 40V (42V absolute maximum)
  • Maximum output current: 500mA (new chip)
  • Output voltage accuracy: ±2.0% (across line, load, and temperature)
  • Low dropout voltage: 500mV (maximum) at 300mA
  • Low quiescent current:
    • Legacy chip: 100µA (typical) at IOUT = 1mA
    • New chip: 17µA (typical) at light loads
  • Excellent line transient response (new chip):
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1V/µs VIN slew rate)
  • Stable with a 2.2µF or larger capacitor (new chip)
  • Reverse-polarity protection (legacy chip)
  • Packages:
    • 3-pin TO-252 (KVU)
    • 3-pin DDPAK/TO-263 (KTT)
    • 20-pin HTSSOP (PWP) (legacy chip)

Description for the TL720M05-Q1

The TL720M05-Q1 is a low-dropout linear regulator, designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40V (new chip). This range allows the device to withstand transients (such as load dumps) that are anticipated in automotive systems. With low quiescent current consumption at light loads, the device is designed for powering always-on components. Examples of always-on components are microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device (new chip) has a state-of-the-art transient response that allows the output to quickly react to changes in load or line. For example, during cold-crank conditions. Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±2% over line, load, and temperature.

The device also incorporates a number of internal circuits for protection against overload and overtemperature. The legacy chip also provides protection against reverse polarity.

The TL720M05-Q1 is available in thermally conductive packaging to allow the device to efficiently transfer heat to the circuit board.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL720M05QKTTRM3Q1 ACTIVE Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more