Packaging information
| Package | Pins TO-252 (KVU) | 3 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the TL720M05-Q1
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to +125°C, TA
- Junction temperature: –40°C to +150°C, TJ
- Input voltage range:
- Legacy chip: 5.5V to 42V (45V absolute maximum)
- New chip: 3.0V to 40V (42V absolute maximum)
- Maximum output current: 500mA (new chip)
- Output voltage accuracy: ±2.0% (across line, load, and temperature)
- Low dropout voltage: 500mV (maximum) at 300mA
- Low quiescent current:
- Legacy chip: 100µA (typical) at IOUT = 1mA
- New chip: 17µA (typical) at light loads
- Excellent line transient response (new chip):
- ±2% VOUT deviation during cold-crank
- ±2% VOUT deviation (1V/µs VIN slew rate)
- Stable with a 2.2µF or larger capacitor (new chip)
- Reverse-polarity protection (legacy chip)
- Packages:
- 3-pin TO-252 (KVU)
- 3-pin DDPAK/TO-263 (KTT)
- 20-pin HTSSOP (PWP) (legacy chip)
Description for the TL720M05-Q1
The TL720M05-Q1 is a low-dropout linear regulator, designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40V (new chip). This range allows the device to withstand transients (such as load dumps) that are anticipated in automotive systems. With low quiescent current consumption at light loads, the device is designed for powering always-on components. Examples of always-on components are microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.
The device (new chip) has a state-of-the-art transient response that allows the output to quickly react to changes in load or line. For example, during cold-crank conditions. Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±2% over line, load, and temperature.
The device also incorporates a number of internal circuits for protection against overload and overtemperature. The legacy chip also provides protection against reverse polarity.
The TL720M05-Q1 is available in thermally conductive packaging to allow the device to efficiently transfer heat to the circuit board.