TL7700

ACTIVE

Voltage supervisor

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, Adjustable, adjustable Features Wide input voltage Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.6 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 40 Rating Catalog Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, Adjustable, adjustable Features Wide input voltage Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.6 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 40 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOP (PS) 8 48.36 mm² 6.2 x 7.8 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Adjustable Sense Voltage With Two External Resistors
  • 1.0% Sense Voltage Tolerance (25°C)
  • Adjustable Hysteresis of Sense Voltage
  • Wide Operating Supply-Voltage Range: 1.8 V to 40 V
  • Wide Operating Temperature Range: –40°C to 85°C
  • Low Power Consumption: ICC = 0.6 mA Typical, VCC = 40 V
  • Adjustable Sense Voltage With Two External Resistors
  • 1.0% Sense Voltage Tolerance (25°C)
  • Adjustable Hysteresis of Sense Voltage
  • Wide Operating Supply-Voltage Range: 1.8 V to 40 V
  • Wide Operating Temperature Range: –40°C to 85°C
  • Low Power Consumption: ICC = 0.6 mA Typical, VCC = 40 V

The TL7700 is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with ac line operation, portable battery operation, and automotive applications. The TL7700 device is designed for operation from –40°C to 85°C.

The TL7700 is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with ac line operation, portable battery operation, and automotive applications. The TL7700 device is designed for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset TPS3808E has higher accuracy and adjustable reset delay time, recommended for VDD<6V.
NEW TPS3842 ACTIVE 42V, small size nano-power undervoltage supervisor with programmable delay and de-glitch TPS3842 has higher accuracy and lower supply, recommended for VDD>6V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TL7700 Supply-Voltage Supervisor datasheet (Rev. G) PDF | HTML 31 Aug 2016
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00741 — Non-Standard PoE, UPOE High-Efficiency Flyback Converter Reference Design for PoE PD Applications

TIDA-00741 uses two TPS2378 PD controllers for a forced 4-pair UPOE solution to 51W non-standard PoE PD applications. It incorportates the UCC2897A controller in a high-efficiency, great transient response (driven) synch flyback converter capble of 12V at 3.8A.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos