TL783

ACTIVE

700-mA, 125-V, adjustable linear voltage regulator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A4001 ACTIVE 50-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable Lower dropout voltage

Product details

Output options Adjustable Output Iout (max) (A) 0.7 Vin (max) (V) 125 Vin (min) (V) 20 Vout (max) (V) 125 Vout (min) (V) 1.25 Rating Catalog Noise (µVrms) 38 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 10000 Operating temperature range (°C) 0 to 125
Output options Adjustable Output Iout (max) (A) 0.7 Vin (max) (V) 125 Vin (min) (V) 20 Vout (max) (V) 125 Vout (min) (V) 1.25 Rating Catalog Noise (µVrms) 38 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 10000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55
  • Output Adjustable From 1.25 V to 125 V when Used with an External Resistor Divider
  • 700-mA Output Current
  • Full Short-Circuit, Safe-Operating-Area, and Thermal-Shutdown Protection
  • 0.001%/V Typical Input Voltage Regulation
  • 0.15% Typical Output Voltage Regulation
  • 76-dB Typical Ripple Rejection
  • Output Adjustable From 1.25 V to 125 V when Used with an External Resistor Divider
  • 700-mA Output Current
  • Full Short-Circuit, Safe-Operating-Area, and Thermal-Shutdown Protection
  • 0.001%/V Typical Input Voltage Regulation
  • 0.15% Typical Output Voltage Regulation
  • 76-dB Typical Ripple Rejection

The TL783 device is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques.

The TL783 device is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL783 High-voltage Adjustable Regulator datasheet (Rev. N) PDF | HTML 29 Jan 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​