Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
  • Low Clock-to-Cutoff-Frequency Ratio Error

  • TLC04/MF4A-50 . . . ±0.8%
    TLC14/MF4A-100 . . . ±1%
  • Filter Cutoff Frequency Dependent Only on External-Clock Frequency Stability
  • Minimum Filter Response Deviation Due to External Component Variations Over Time and Temperature
  • Cutoff Frequency Range From 0.1 Hz to 30 kHz, VCC± = ±2.5 V
  • 5-V to 12-V Operation
  • Self Clocking or TTL-Compatible and CMOS-Compatible Clock Inputs
  • Low Supply-Voltage Sensitivity
  • Designed to be Interchangeable With National MF4-50 and MF4-100

  • Low Clock-to-Cutoff-Frequency Ratio Error

  • TLC04/MF4A-50 . . . ±0.8%
    TLC14/MF4A-100 . . . ±1%
  • Filter Cutoff Frequency Dependent Only on External-Clock Frequency Stability
  • Minimum Filter Response Deviation Due to External Component Variations Over Time and Temperature
  • Cutoff Frequency Range From 0.1 Hz to 30 kHz, VCC± = ±2.5 V
  • 5-V to 12-V Operation
  • Self Clocking or TTL-Compatible and CMOS-Compatible Clock Inputs
  • Low Supply-Voltage Sensitivity
  • Designed to be Interchangeable With National MF4-50 and MF4-100

The TLC04/MF4A-50 and TLC14/MF4A-100 are monolithic Butterworth low-pass switched-capacitor filters. Each is designed as a low-cost, easy-to-use device providing accurate fourth-order low-pass filter functions in circuit design configurations.

Each filter features cutoff frequency stability that is dependent only on the external-clock frequency stability. The cutoff frequency is clock tunable and has a clock-to-cutoff frequency ratio of 50:1 with less than ±0.8% error for the TLC04/MF4A-50 and a clock-to-cutoff frequency ratio of 100:1 with less than ±1% error for the TLC14/MF4A-100. The input clock features self-clocking or TTL- or CMOS-compatible options in conjunction with the level shift (LS) terminal.

The TLC04C/MF4A-50C and TLC14C/MF4A-100C are characterized for operation from 0°C to 70°C. The TLC04I/MF4A-50I and TLC14I/MF4A-100I are characterized for operation from -40°C to 85°C. The TLC04M/MF4A-50M and TLC14M/MF4A-100M are characterized over the full military temperature range of -55°C to 125°C.

The TLC04/MF4A-50 and TLC14/MF4A-100 are monolithic Butterworth low-pass switched-capacitor filters. Each is designed as a low-cost, easy-to-use device providing accurate fourth-order low-pass filter functions in circuit design configurations.

Each filter features cutoff frequency stability that is dependent only on the external-clock frequency stability. The cutoff frequency is clock tunable and has a clock-to-cutoff frequency ratio of 50:1 with less than ±0.8% error for the TLC04/MF4A-50 and a clock-to-cutoff frequency ratio of 100:1 with less than ±1% error for the TLC14/MF4A-100. The input clock features self-clocking or TTL- or CMOS-compatible options in conjunction with the level shift (LS) terminal.

The TLC04C/MF4A-50C and TLC14C/MF4A-100C are characterized for operation from 0°C to 70°C. The TLC04I/MF4A-50I and TLC14I/MF4A-100I are characterized for operation from -40°C to 85°C. The TLC04M/MF4A-50M and TLC14M/MF4A-100M are characterized over the full military temperature range of -55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Butterworth Fourth-Order Low-Pass Switched-Capacitor Filters datasheet (Rev. A) 01 Mar 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos