TLC1514
- Maximum Throughput 400 KSPS
- Built-In Reference and 8× FIFO
- Differential/Integral Nonlinearity Error:
±0.5 LSB Max - Signal-to-Noise and Distortion Ratio:
59 dB, fi = 12 kHz - Spurious Free Dynamic Range: 72 dB,
fi = 12 kHz - SPI/DSP-Compatible Serial Interfaces With SCLK up to 20 MHz
- Single Supply 5 Vdc
- Analog Input Range 0 V to Supply Voltage With 500 kHz BW
- Hardware Controlled and Programmable Sampling Period
- Low Operating Current (4 mA at 5.5 V External Ref, 6 mA at 5.5 V, Internal Ref)
- Power Down: Software/Hardware Power-Down Mode (1 uA Max, Ext Ref),
Auto Power-Down Mode (5 uA, Ext Ref) - Programmable Auto-Channel Sweep
- Pin Compatible, 12-Bit Upgrades Available
(TLC2554, TLC2558)
The TLC1518 and TLC1514 are a family of high-performance, 10-bit, low power, 1.4 us, CMOS SAR analog-to-digital converters (ADC) which operate from a single 5 V power supply. These devices have three digital inputs and a 3-state output [chip select (CS\), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.
In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART\, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLC1518 and TLC1514 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/auto power down modes and programmable conversion speeds. The converter uses the external SCLK as the source of the conversion clock. There is a 4-V internal reference available and an optional external reference can also be used to achieve maximum flexibility.
Free Data Converter Software Drivers for Code Composer Studio
The data converter software drivers for TI's Code Composer Studio are just one of the benefits developers can realize from the eXpressDSP Open Plug-in Architecture. The data converter software drivers provide software support for TI's data converters and TI's TMS320C5000 and TMS320C6000 DSP platforms. To download the software drivers, please visit our Web site at www.ti.com/sc/dcplug-in
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 5V, 10-Bit, 400 KSPS, 4/8 Channel, Low Power, Serial ADC with Auto Power Down datasheet | 08 Dec 1999 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 16 | Ultra Librarian |
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.