TLC1542
10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with 0C to 70C temperature range
TLC1542
- 10-Bit Resolution A/D Converter
- 11 Analog Input Channels
- Three Built-In Self-Test Modes
- Inherent Sample-and-Hold Function
- Total Unadjusted Error. . .±1 LSB Max
- On-Chip System Clock
- End-of-Conversion (EOC) Output
- Terminal Compatible With TLC542
- CMOS Technology
The TLC1542C, TLC1542I, TLC1542M, TLC1542Q, TLC1543C, TLC1543I, and TLC1543Q are CMOS 10-bit switched-capacitor successive-approximation analog-to-digital converters. These devices have three inputs and a 3-state output [chip select (CS), input-output clock (I/O CLOCK), address input (ADDRESS), and data output (DATA OUT)] that provide a direct 4-wire interface to the serial port of a host processor. These devices allow high-speed data transfers from the host.
In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip 14-channel multiplexer that can select any one of 11 analog inputs or any one of three internal self-test voltages. The sample-and-hold function is automatic. At the end of A/D conversion, the end-of-conversion (EOC) output goes high to indicate that conversion is complete. The converter incorporated in the devices features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating free-air temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 10-Bit Analog-to-Digital Converters With Serial Control And 11 Analog Inputs datasheet (Rev. G) | 15 Jan 2006 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PDIP (N) | 20 | Ultra Librarian |
PLCC (FN) | 20 | Ultra Librarian |
SOIC (DW) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.