TLC1550
- Power Dissipation...40 mW Max
- Advanced LinEPIC™ Single-Poly Process Provides Close Capacitor Matching for Better Accuracy
- Fast Parallel Processing for DSP and µP Interface
- Either External or Internal Clock Can Be Used
- Conversion Time...6 µs
- Total Unadjusted Error...±1 LSB Max
- CMOS Technology
Advanced LinEPIC is a trademark of Texas Instruments.
The TLC1550x and TLC1551 are data acquisition analog-to-digital converters (ADCs) using a 10-bit, switched-capacitor, successive-approximation network. A high-speed, 3-state parallel port directly interfaces to a digital signal processor (DSP) or microprocessor (µP) system data bus. D0 through D9 are the digital output terminals with D0 being the least significant bit (LSB). Separate power terminals for the analog and digital portions minimize noise pickup in the supply leads. Additionally, the digital power is divided into two parts to separate the lower current logic from the higher current bus drivers. An external clock can be applied to CLKIN to override the internal system clock if desired.
The TLC1550I and TLC1551I are characterized for operation from 40°C to 85°C. The TLC1550M is characterized over the full military range of 55°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 10-Bit Analog-to-Digital Converters With Parallel Outputs datasheet (Rev. G) | 30 Oct 2003 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PLCC (FN) | 28 | Ultra Librarian |
SOIC (DW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.