TLC2932
Phase Locked Loop
TLC2932
- Voltage-Controlled Oscillator (VCO) Section:
- Complete Oscillator Using Only One
External Bias Resistor (RBIAS) - Lock Frequency:
22 MHz to 50 MHz (VDD = 5 V ±5%,
TA = -20°C to 75°C, ×1 Output)
11 MHz to 25 MHz (VDD = 5 V ±5%,
TA = -20°C to 75°C, ×1/2 Output) - Output Frequency...×1 and ×1/2
Selectable
- Complete Oscillator Using Only One
- Phase-Frequency Detector (PFD) Section Includes a High-Speed Edge-Triggered Detector With Internal Charge Pump
- Independent VCO, PFD Power-Down Mode
- Thin Small-Outline Package (14 terminal)
- CMOS Technology
- Typical Applications:
- Frequency Synthesis
- Modulation/Demodulation
- Fractional Frequency Division
- Application Report Available
- CMOS Input Logic Level
TLC2932 Phase-Locked-Loop Building Block With Analog Voltage-Controlled Oscillator and Phase Frequency Detector (SLAA011).
The TLC2932I is designed for phase-locked-loop (PLL) systems and is composed of a voltage-controlled oscillator (VCO) and an edge-triggered-type phase frequency detector (PFD). The oscillation frequency range of the VCO is set by an external bias resistor (RBIAS). The VCO has a 1/2 frequency divider at the output stage. The high-speed PFD with internal charge pump detects the phase difference between the reference frequency input and signal frequency input from the external counter. Both the VCO and the PFD have inhibit functions, which can be used as a power-down mode. The TLC2932I is suitable for use as a high-performance PLL due to the high speed and stable oscillation capability of the device.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location