Product details

Function Zero-delay Output frequency (max) (MHz) 55 Number of outputs 2 Core supply voltage (V) 3.3, 5 Operating temperature range (°C) -20 to 75 Rating Catalog
Function Zero-delay Output frequency (max) (MHz) 55 Number of outputs 2 Core supply voltage (V) 3.3, 5 Operating temperature range (°C) -20 to 75 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • VCO (Voltage-Controlled Oscillator):
    • Complete Oscillator Using Only One External Bias Resistor (RBIAS)
    • Lock Frequency:
      • 13 MHz to 32 MHz (VDD = 3 V ±5%, TA = -20°C to 75°C, x1 Output)
      • 13 MHz to 35 MHz (VDD = 3.3 V ±5%, TA = -20°C to 75°C, x1 Output)
      • 15 MHz to 55 MHz (VDD = 5 V ±5%, TA = -20°C to 75°C, x1 Output)
    • Selectable Output Frequency
  • PFD (Phase Frequency Detector): High Speed, Edge-Triggered Detector with Internal Charge Pump
  • Independent VCO, PFD Power-Down Mode
  • Thin Small-Outline Package (14 Terminal)
  • CMOS Technology
  • Pin Compatible TLC2932IPW

  • VCO (Voltage-Controlled Oscillator):
    • Complete Oscillator Using Only One External Bias Resistor (RBIAS)
    • Lock Frequency:
      • 13 MHz to 32 MHz (VDD = 3 V ±5%, TA = -20°C to 75°C, x1 Output)
      • 13 MHz to 35 MHz (VDD = 3.3 V ±5%, TA = -20°C to 75°C, x1 Output)
      • 15 MHz to 55 MHz (VDD = 5 V ±5%, TA = -20°C to 75°C, x1 Output)
    • Selectable Output Frequency
  • PFD (Phase Frequency Detector): High Speed, Edge-Triggered Detector with Internal Charge Pump
  • Independent VCO, PFD Power-Down Mode
  • Thin Small-Outline Package (14 Terminal)
  • CMOS Technology
  • Pin Compatible TLC2932IPW

The TLC2932A is designed for phase-locked loop (PLL) systems and is composed of a voltage-controlled oscillator (VCO) and an edge-triggered type phase frequency detector (PFD). The oscillation frequency range of the VCO is set by an external bias resistor (RBIAS). The VCO has a 1/2 frequency divider at the output stage. The high speed PFD with internal charge pump detects the phase difference between the reference frequency input and signal frequency input from the external counter. Both the VCO and the PFD have inhibit functions, which can be used as power-down mode. Due to the TLC2932A high speed and stable oscillation capability, the TLC2932A is suitable for use as a high-performance PLL.

The TLC2932A is designed for phase-locked loop (PLL) systems and is composed of a voltage-controlled oscillator (VCO) and an edge-triggered type phase frequency detector (PFD). The oscillation frequency range of the VCO is set by an external bias resistor (RBIAS). The VCO has a 1/2 frequency divider at the output stage. The high speed PFD with internal charge pump detects the phase difference between the reference frequency input and signal frequency input from the external counter. Both the VCO and the PFD have inhibit functions, which can be used as power-down mode. Due to the TLC2932A high speed and stable oscillation capability, the TLC2932A is suitable for use as a high-performance PLL.

Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Performance Phase Locked Loop datasheet 10 Oct 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos