Product details

Resolution (Bits) 14 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 17 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 82 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
Resolution (Bits) 14 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 17 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 82 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 200-KSPS Sampling Rate
  • Built-In Conversion Clock
  • INL: ±1 LSB Max
    DNL: ±1 LSB Max
  • SINAD = 81.5 dB, SFDR = 95 dB
    THD = 94 dB at 15 kHz fin, 200 KSPS
  • SPI/DSP-Compatible Serial Interfaces With SCLK Input up to 15 MHz
  • Single 5-V Supply
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Two Input Options Available:
    • TLC3541 – Single Channel Input
    • TLC3545 – Single Channel, Pseudo-Differential Input
  • (TLC3541) Optimized DSP Interface – Requires FS Input Only
  • Low Power With Auto-Power Down
    • Operating Current: 3.5 mA
    • Auto-Powerdown Current: 5 uA
  • Pin Compatible 12-/14-/16-Bit Family in 8-Pin SOIC and MSOP Packages
  • APPLICATIONS
    • ATE System
    • Industrial Process Control
    • Measurement
    • Motor Control

  • 200-KSPS Sampling Rate
  • Built-In Conversion Clock
  • INL: ±1 LSB Max
    DNL: ±1 LSB Max
  • SINAD = 81.5 dB, SFDR = 95 dB
    THD = 94 dB at 15 kHz fin, 200 KSPS
  • SPI/DSP-Compatible Serial Interfaces With SCLK Input up to 15 MHz
  • Single 5-V Supply
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Two Input Options Available:
    • TLC3541 – Single Channel Input
    • TLC3545 – Single Channel, Pseudo-Differential Input
  • (TLC3541) Optimized DSP Interface – Requires FS Input Only
  • Low Power With Auto-Power Down
    • Operating Current: 3.5 mA
    • Auto-Powerdown Current: 5 uA
  • Pin Compatible 12-/14-/16-Bit Family in 8-Pin SOIC and MSOP Packages
  • APPLICATIONS
    • ATE System
    • Industrial Process Control
    • Measurement
    • Motor Control

The TLC3541 and TLC3545 are a family of high performance, 14-bit, low power, miniature CMOS analog-to-digital converters (ADCs). These devices operate from a single 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. All of these devices have a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync signal (FS) is used to indicate the start of a serial data frame on either pin 1 (CS)\ or pin 7 (FS) for the TLC3541. The TLC3545 ADC connects to the DSP via pin 1 only (CS)\.

The TLC3541 and TLC3545 are designed to operate with low power consumption. The power saving feature is further enhanced with an auto-power down mode. This product family features a high-speed serial link to modern host processors with an external SCLK up to 15 MHz. Both families use a built-in oscillator as the conversion clock, providing a 2.67 us maximum conversion time.

The TLC3541 and TLC3545 are a family of high performance, 14-bit, low power, miniature CMOS analog-to-digital converters (ADCs). These devices operate from a single 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. All of these devices have a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync signal (FS) is used to indicate the start of a serial data frame on either pin 1 (CS)\ or pin 7 (FS) for the TLC3541. The TLC3545 ADC connects to the DSP via pin 1 only (CS)\.

The TLC3541 and TLC3545 are designed to operate with low power consumption. The power saving feature is further enhanced with an auto-power down mode. This product family features a high-speed serial link to modern host processors with an external SCLK up to 15 MHz. Both families use a built-in oscillator as the conversion clock, providing a 2.67 us maximum conversion time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 5-V, Low Power, 14-Bit, 200 KSPS, Serial ADC with Auto-Power Down datasheet 23 May 2001
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-6KINTERFACE — 5-6K Interface Evaluation Module

The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVMs compatible with the 5-6K Interface Board have a standard analog interface and standard power connector. Three position screw terminals J1 and J2 (...)

User guide: PDF
Simulation model

TLC3541 IBIS Model

SLAM130.ZIP (16 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos