A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV1814 ACTIVE Quad, micropower high-voltage push-pull comparator Improved performance: wider supply voltage, lower offset voltage and faster speed

Product details

Number of channels 4 Output type Push-Pull Propagation delay time (µs) 1.1 Vs (max) (V) 16 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.009 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15 VICR (min) (V) 0
Number of channels 4 Output type Push-Pull Propagation delay time (µs) 1.1 Vs (max) (V) 16 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.009 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15 VICR (min) (V) 0
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Push-Pull CMOS Output Drives Capacitive Loads
    Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power . . . 200 µW Typ at 5 V
  • Fast Response Time . . . tPLH = 2.7 µs Typ
    With 5-mV Overdrive
  • Single Supply Operation . . . 3 V to 16 V
    TLC3704M . . . 4 V to 16 V
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

  • Push-Pull CMOS Output Drives Capacitive Loads
    Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power . . . 200 µW Typ at 5 V
  • Fast Response Time . . . tPLH = 2.7 µs Typ
    With 5-mV Overdrive
  • Single Supply Operation . . . 3 V to 16 V
    TLC3704M . . . 4 V to 16 V
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

The TLC3704 consists of four independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use 1/20th the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3704C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC3704I is characterized for operation over the extended industrial temperature range of –40°C to 85°C. The TLC3704M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC3704Q is characterized for operation from
–40°C to 125°C.

The TLC3704 consists of four independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use 1/20th the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3704C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC3704I is characterized for operation over the extended industrial temperature range of –40°C to 85°C. The TLC3704M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC3704Q is characterized for operation from
–40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC3704 Quad MicroPower LinCMOS Voltage Comparators datasheet (Rev. C) 10 Nov 2009
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note TLC3702 TLC3704 Family Application Note 06 Sep 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC3704 PSpice Model

SLCJ026.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos