16-pin (N) package image

TLC5916IN ACTIVE

8-bit constant-current LED sink driver

Same as: TLC5916IN.B, TLC5916INE4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (N) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 25 | TUBE

Features for the TLC5916

  • Eight Constant-Current Output Channels
  • Output Current Adjusted Through Single External Resistor
  • Constant Output Current Range: 3-mA to 120-mA per Channel
  • Constant Output Current Invariant to Load Voltage Change
  • Open Load, Short Load and Overtemperature Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±3% (Maximum)
    • Between ICs: < ±6% (Maximum)
  • Fast Response of Output Current
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Maximum LED Voltage 20-V
  • Thermal Shutdown for Overtemperature Protection
  • APPLICATIONS
    • General LED Lighting Applications
    • LED Display Systems
    • LED Signage
    • Automotive LED Lighting
    • White Goods
    • Gaming Machines/Entertainment

All other trademarks are the property of their respective owners

Description for the TLC5916

The TLC591x Constant-Current LED Sink Drivers are designed to work alone or cascaded. Since each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of a single LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multi-color LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC591x LED drivers is ideal for applications such as (but not limited to): 7-segment displays, scrolling single color displays, gaming machines, white goods, video billboards and video panels.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more