TLC5921

ACTIVE

16-channel LED driver with 20Mhz data transfer rate

alarmNotifications Order now

Product details

Features LED Open Detection, ON/OFF LED Driver, Thermal shutdown Data transfer rate (typ) (MHz) 20 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -20 to 85
Features LED Open Detection, ON/OFF LED Driver, Thermal shutdown Data transfer rate (typ) (MHz) 20 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -20 to 85
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
  • Constant Current Output Range
    • 1 to 80 mA ( Current Value Setting for All Output Terminals Using External Resistor)
  • Constant Current Accuracy
    • ±1% (Typ)
    • ±4% (Max) (Maximum Error Between Bits, All Bits On)
  • Voltage Applied to Constant Current Output Terminal
    • Minimum 0.6 V (Output Current 40 mA)
    • Minimum 1 V (Output Current 80 mA)
  • Data Input
    • Clock Synchronized 1 Bit Serial Input
  • Data Output
    • Clock Synchronized 1 bit Serial Output (With Timing Selection)
  • Input/Output Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...20 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • Available in 32 Pin HTSSOP DAP Package (PD=3.9 W,
    TA = 25°C)
  • LOD Function...LED Open Detection
    (Error Signal Output at LED Disconnection)
  • TSD Function...Thermal Shutdown (Turn Output Off When Junction Temperature Exceeds Limit)
  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
  • Constant Current Output Range
    • 1 to 80 mA ( Current Value Setting for All Output Terminals Using External Resistor)
  • Constant Current Accuracy
    • ±1% (Typ)
    • ±4% (Max) (Maximum Error Between Bits, All Bits On)
  • Voltage Applied to Constant Current Output Terminal
    • Minimum 0.6 V (Output Current 40 mA)
    • Minimum 1 V (Output Current 80 mA)
  • Data Input
    • Clock Synchronized 1 Bit Serial Input
  • Data Output
    • Clock Synchronized 1 bit Serial Output (With Timing Selection)
  • Input/Output Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...20 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • Available in 32 Pin HTSSOP DAP Package (PD=3.9 W,
    TA = 25°C)
  • LOD Function...LED Open Detection
    (Error Signal Output at LED Disconnection)
  • TSD Function...Thermal Shutdown (Turn Output Off When Junction Temperature Exceeds Limit)

The TLC5921 is a current-sink constant current driver incorporating shift register and data latch. The current value at constant current output can be set by one external register. The device also incorporates thermal shutdown (TSD) circuitry which turns constant current output off when the junction temperature exceeds the limit, and LED open detection (LOD) circuitry to report the LED was disconnected.

The TLC5921 is a current-sink constant current driver incorporating shift register and data latch. The current value at constant current output can be set by one external register. The device also incorporates thermal shutdown (TSD) circuitry which turns constant current output off when the junction temperature exceeds the limit, and LED open detection (LOD) circuitry to report the LED was disconnected.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LED Driver datasheet 28 Sep 1999
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note LED Driver--Paralleled Outputs Provide High Current Outputs 25 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos