20-pin (N) package image

TLC59213AIN ACTIVE

8-bit Parallel In/Out Darlington source driver with Latch and Enhanced Hold Time

Same as: TLC59213AIN.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

LP5009RUKR ACTIVE 9-channel I2C constant-current RGB LED driver Output constant current control, support PWM dimming through I2C

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLC59213A information

Packaging information

Package | Pins PDIP (N) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 20 | TUBE

Features for the TLC59213A

  • Output Current on Each Channel
    (IOUT Max = –500 mA)
  • VCE(sus) = 13.2 V
  • Input Compatible With TTL/5-V CMOS
  • Clear (CLR) and Clock (CLK) TTL/CMOS
    Control Inputs
  • CLR Control Input to Off the Output
  • Darlington Source Driver
  • Clock Input Up to 1 MHz
  • Enhanced Hold Time (th) on TLC59213A
  • Temperature Range: –40°C to 85°C

Description for the TLC59213A

The TLC59213 and TLC59213A are 8-bit source drivers with input latch with CLK input and CLR to set the output OFF. The TLC59213 and TLC59213A have large output source currents up to 500 mA with Darlington transistor and collectors tied to VCC. These feature make the device optimum level of driving the matrix of ink jet printer head, LEDs, and the scan-side of resistor’s matrix. The TLC59213 and TLC59213A differ only in the Data Hold Time Specification (th).

The clamp diode is between output and ground for switching inductive load.

All inputs are TTL/CMOS, which enable to any logic-level inputs such as MCU, CPU or SN74LV594 (serial to parallel) and the output enable LED matrix display. It can also be used with another device sink driver such as TLC59210, TLC59211 and TLC59212.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more