32-pin (DAP) package image

TLC5924DAP ACTIVE

16-channel LED driver w/dot correction & pre-charge FET

Same as: TLC5924DAP.B, TLC5924DAP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5924DAPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAP) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 46 | TUBE

Features for the TLC5924

  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant–Current Sink)
  • Constant Current Accuracy: ±1% (typical)
  • Serial Data Interface
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = –40°C to 85°C
  • LED Supply Voltage up to 17 V
  • 32–pin HTSSOP(PowerPAD) and QFN Packages
  • Dot Correction
    • 7 bit (128 Steps)
    • individual adjustable for each channel
  • Controlled In–Rush Current
  • Pre–Charge FET
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Fullcolor LED Display
    • Monocolor, Multicolor LED Signboard
    • Display Backlighting
    • Multicolor LED lighting applications

PowerPAD is a trademark of Texas Instruments.

Description for the TLC5924

The TLC5924 is a 16 channel constant–current sink driver. Each channel has a On/Off state and a 128–step adjustable constant current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

Each constant–current output has a pre–charge FET that enables an improvement in image quality of the dynamic–drive LED display.

The TLC5924 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over–temperature condition.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5924DAPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more