Home Power management LED drivers LED display drivers

TLC59282

ACTIVE

16-channel constant current LED driver with 4-channel Grouped delay

alarmNotifications Order now

Product details

Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85
Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DBQ) 24 51.9 mm² 8.65 x 6 VQFN (RGE) 24 16 mm² 4 x 4
  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • Capability (Constant-Current Sink):
    35 mA (VCC ≤ 3.6 V), 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±0.6% (typ),
      ±2% (max)
    • Device-to-Device = ±1% (typ), ±3% (max)
  • Low Saturation Voltage: 0.31 V at 20 mA (typ)
    • TA = +25°C, One Channel On
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 30 ns
  • Four-Channel Grouped Delay for
    Noise Reduction
  • Operating Temperature: –40°C to +85°C
  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • Capability (Constant-Current Sink):
    35 mA (VCC ≤ 3.6 V), 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±0.6% (typ),
      ±2% (max)
    • Device-to-Device = ±1% (typ), ±3% (max)
  • Low Saturation Voltage: 0.31 V at 20 mA (typ)
    • TA = +25°C, One Channel On
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 30 ns
  • Four-Channel Grouped Delay for
    Noise Reduction
  • Operating Temperature: –40°C to +85°C

The TLC59282 is a 16-channel, constant-current sink driver. Each channel can be individually controlled via a simple serial communications protocol that is compatible with 3.3 V or 5 V CMOS logic levels, depending on the operating VCC. Once the serial data buffer is loaded, a rising edge on LATCH transfers the data to the LEDx outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor. Multiple TLC59282s can be cascaded together to control additional LEDs from the same processor.

The TLC59282 is a 16-channel, constant-current sink driver. Each channel can be individually controlled via a simple serial communications protocol that is compatible with 3.3 V or 5 V CMOS logic levels, depending on the operating VCC. Once the serial data buffer is loaded, a rising edge on LATCH transfers the data to the LEDx outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor. Multiple TLC59282s can be cascaded together to control additional LEDs from the same processor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 16-Channel, Constant-Current LED Driver with 4-Channel Grouped Delay datasheet (Rev. C) 18 Oct 2011
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide TLC59282 Evaluation Module 07 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC59282EVM-118 — TLC59282 Evaluation Module

The Texas Instruments TLC59282EVM-118 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLC5928 16-Channel Constant Current LED Driver with 4-Channel Grouped Delay. The TLC59282 is capable of driving up to 45mA per channel when powered from a 5-V supply. The EVM is (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010016 — 8 Port IO-Link Master Reference Design

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 24 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos