24-pin (DBQ) package image

TLC5929DBQ ACTIVE

16-ch constant current LED driver with 7-bit global brightness, power-Save, and self-diagnostics

Same as: TLC5929DBQ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5929DBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the TLC5929

  • 16 Constant-Current Sink Output Channels with On/Off Control
  • Current Capability:
    • 40 mA (VCC ≤ 3.6 V)
    • 50 mA (VCC > 3.6 V)
  • Global Brightness Control: 7-Bit (128 Steps)
  • Power-Supply Voltage Range: 3.0 V to 5.5 V
  • LED Power-Supply Voltage: Up to 10 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±2% (typ), ±4% (max)
  • Data Transfer Rate: 33 MHz
  • BLANK Pulse Width: 40 ns (min)
  • LED Open Detection (LOD)/LED Short Detection (LSD) with
    Invisible Detection Mode (IDM)
  • Output Leakage Detection (OLD) Detects 3 µA Leak
  • Pre-Thermal Warning (PTW)
  • Thermal Shutdown (TSD)
  • Current Reference Terminal Short Flag (ISF)
  • Power-Save Mode with 10-µA Consumption
  • Undervoltage Lockout Sets the Default Data
  • 2-ns Delayed Switching Between Each Channel Minimizes Inrush Current
  • Operating Temperature:
    –40°C to +85°C

Description for the TLC5929

The TLC5929 is a 16-channel constant current sink LED driver. Each channel can be turned on or off by writing data to an internal register. The constant current value of all 16 channels is set by a single external resistor with 128 steps for the global brightness control (BC).

The TLC5929 has six error flags: LED open detection (LOD), LED short detection (LSD), output leakage detection (OLD), reference current terminal short detection (ISF), pre-thermal warning (PTW) and thermal error flag (TEF). In addition, the LOD and LSD functions have invisible detection mode (IDM) that can detect those errors even when the output is off. The error detection results can be read via a serial interface port.

The TLC5929 also has a power-save mode that sets the total current consumption to 10 µA (typ) when all outputs are off.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5929DBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more