32-pin (RHB) package image

TLC5943RHBR ACTIVE

16-bit ES-PWM with 7-bit Device level brightness control

ACTIVE Custom reel may be available
Same as: TLC5943RHBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5943RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLC5943

  • 16 Channels, Constant Current Sink Output
  • 50-mA Capability (Constant Current Sink)
  • 16-Bit (65,536 Steps) Grayscale Control with Enhanced Spectrum (ES) PWM
  • 7-Bit (128 Steps) Global Brightness Control for All Channels with Sink Current
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Level I/O
  • 30-MHz Data Transfer Rate
  • 33-MHz Grayscale Control Clock
  • Auto Display Repeat
  • Auto Data Refresh
  • Continuous Base LED Open Detection (LOD):
    • Detect LED opening and LED short to GND during display
  • Thermal Shutdown (TSD):
    • Automatic shutdown at high temperature conditions
    • Restart under normal temperature
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Thermal Error Flag (TEF)
  • Noise Reduction:
    • 4-channel grouped delay to prevent inrush current
  • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • Monochrome, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

Description for the TLC5943

The TLC5943 is a 16-channel, constant current sink driver. Each channel is individually adjustable with 65,536 enhanced spectrum pulse-width modulated (PWM) steps controlled by grayscale (GS) data. All output drivers are adjustable with 128 constant sink current steps at same value controlled by brightness control (BC) data. Both GS data and BC data are writable via a serial interface port. The maximum current value of all 16 channels can be set by a single external resistor.

The TLC5943 has two error detection circuits for LED open detection (LOD) and a thermal error flag (TEF). LOD detects a broken or disconnected LED and shorted LED to GND during the display period. TEF indicates an over-temperature condition; when a TEF is set, all output drivers are turned off. When the TEF is cleared, all output drivers are restarted.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5943RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more