Home Power management LED drivers RGB LED drivers

TLC5947

ACTIVE

24-channel, 12-bit PWM LED driver with internal Oscillator

Product details

Number of channels 24 LED current per channel (mA) 30 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 24 LED current per channel (mA) 30 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 VQFN (RHB) 32 25 mm² 5 x 5
  • 24 Channels, Constant-Current Sink Output
  • 30-mA Capability (Constant-Current Sink)
  • 12-Bit (4096 Steps) PWM Grayscale Control
  • LED Power-Supply Voltage Up to 30 V
  • VCC = 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±2% (Typical)
    • Device-to-Device = ±2% (Typical)
  • CMOS Logic Level I/O
  • 30-MHz Data Transfer Rate (Standalone)
  • 15-MHz Data Transfer Rate (Cascaded Devices,
    SCLK Duty = 50%)
  • Shift Out Data Changes With Falling Edge to
    Avoid Data Shift Errors
  • Auto Display Repeat
  • 4-MHz Internal Oscillator
  • Thermal Shutdown (TSD):
    • Automatic Shutdown at OverTemperature Conditions
    • Restart Under Normal Temperature
  • Noise Reduction:
    • 4-Channel Grouped Delay to Prevent Inrush Current
  • Operating Temperature: –40°C to 85°C
  • 24 Channels, Constant-Current Sink Output
  • 30-mA Capability (Constant-Current Sink)
  • 12-Bit (4096 Steps) PWM Grayscale Control
  • LED Power-Supply Voltage Up to 30 V
  • VCC = 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±2% (Typical)
    • Device-to-Device = ±2% (Typical)
  • CMOS Logic Level I/O
  • 30-MHz Data Transfer Rate (Standalone)
  • 15-MHz Data Transfer Rate (Cascaded Devices,
    SCLK Duty = 50%)
  • Shift Out Data Changes With Falling Edge to
    Avoid Data Shift Errors
  • Auto Display Repeat
  • 4-MHz Internal Oscillator
  • Thermal Shutdown (TSD):
    • Automatic Shutdown at OverTemperature Conditions
    • Restart Under Normal Temperature
  • Noise Reduction:
    • 4-Channel Grouped Delay to Prevent Inrush Current
  • Operating Temperature: –40°C to 85°C

The TLC5947 is a 24-channel, constant-current sink LED driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps. PWM control is repeated automatically with the programmed grayscale (GS) data. GS data are written via a serial interface port. The current value of all 24 channels is set by a single external resistor.

The TLC5947 has a thermal shutdown (TSD) function that turns off all output drivers during an over-temperature condition. All of the output drivers automatically restart when the temperature returns to normal conditions.

The TLC5947 is a 24-channel, constant-current sink LED driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps. PWM control is repeated automatically with the programmed grayscale (GS) data. GS data are written via a serial interface port. The current value of all 24 channels is set by a single external resistor.

The TLC5947 has a thermal shutdown (TSD) function that turns off all output drivers during an over-temperature condition. All of the output drivers automatically restart when the temperature returns to normal conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC5947 24-Channel, 12-Bit PWM LED Driver With Internal Oscillator datasheet (Rev. B) PDF | HTML 14 Jan 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Hardware Design Considerations for a Wireless LED based Display Design 11 Jun 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5947 IBIS Model

SLIM264.ZIP (33 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos