Home Power management LED drivers LED display drivers

TLC59482

ACTIVE

16-channel, 16-bit PWM LED driver with 6-bit global brightness

Product details

Features PWM LED Driver Analog dimming steps 64 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features PWM LED Driver Analog dimming steps 64 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DBQ) 24 51.9 mm² 8.65 x 6
  • 16 Constant-Current Sink Output Channels
  • Sink Current Capability with Max BC Data:
    • 1 mA to 35 mA (VCC ≤ 3.6 V)
    • 1 mA to 45 mA (VCC > 3.6 V)
  • Global Brightness Control (BC):
    • 6-Bit (64 Steps) with 0% to 100% Range (default is 50%)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±1% (typ), ±2.5% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • Data Transfer Rate: 30 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat
  • Auto Data Refresh
  • Display Timing Reset
  • Four-Channel Grouped Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C
  • 16 Constant-Current Sink Output Channels
  • Sink Current Capability with Max BC Data:
    • 1 mA to 35 mA (VCC ≤ 3.6 V)
    • 1 mA to 45 mA (VCC > 3.6 V)
  • Global Brightness Control (BC):
    • 6-Bit (64 Steps) with 0% to 100% Range (default is 50%)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±1% (typ), ±2.5% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • Data Transfer Rate: 30 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat
  • Auto Data Refresh
  • Display Timing Reset
  • Four-Channel Grouped Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C

The TLC59482 is a 16-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM) grayscale (GS) brightness control with 65,536 steps. All channels have a 64-step global brightness control (BC). BC adjusts brightness deviation with other LED drivers. GS and BC data are accessible via a serial interface port.

The TLC59482 is a 16-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM) grayscale (GS) brightness control with 65,536 steps. All channels have a 64-step global brightness control (BC). BC adjusts brightness deviation with other LED drivers. GS and BC data are accessible via a serial interface port.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 16-Channel, 16-Bit, PWM LED Driver with 6-Bit Global Brightness Control datasheet 21 Dec 2012
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC59482 IBIS Model

SBVM301.ZIP (41 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos