38-pin (DAP) package image

TLC5951DAPR ACTIVE

24-ch 12-bit PWM LED driver w/7-bit dot correction 8-bit global brightness

ACTIVE Custom reel may be available
Same as: TLC5951DAPR.B, TLC5951DAPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5951DAP ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAP) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC5951

  • 24-Channel Constant-Current Sink Output
  • Current Capability: 40 mA
  • Selectable Grayscale (GS) Control With PWM:
    12-Bit (4096 Step), 10-Bit (1024 Step), 8-Bit (256 Step)
  • Three Independent Grayscale Clocks for Three Color Groups
  • Dot Correction (DC): 7-Bit (128 Step)
  • Global Brightness Control (BC) for Each Color Group: 8-Bit (256 Step)
  • Auto Display Repeat Function
  • Independent Data Port for GS and BC and DC Data
  • Communication Path Between Each Data Port
  • LED Power-Supply Voltage up to 15 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Logic Level I/O
  • Data Transfer Rate: 30 MHz
  • 33-MHz Grayscale Control Clock
  • Continuous Base LED-Open Detection (LOD)
  • Continuous Base LED-Short Detection (LSD)
  • Thermal Shutdown (TSD) With Auto Restart
  • Grouped Delay to Prevent Inrush Current
  • Operating Ambient Temperature: –40°C to 85°C
  • Packages: HTSSOP-38, QFN-40

Description for the TLC5951

The TLC5951 device is a 24-channel, constant-current sink driver. Each channel has an individually-adjustable, 4096-step, pulse-width modulation (PWM) grayscale (GS) brightness control and 128-step constant-current dot correction (DC). The dot correction adjusts brightness deviation between channels and other LED drivers. The output channels are grouped into three groups of eight channels. Each channel group has a 256-step global brightness control (BC) function and an individual grayscale clock input.

GS, DC, and BC data are accessible via a serial interface port. DC and BC can be programmed via a dedicated serial interface port.

The TLC5951 device has three error-detection circuits for LED-open detection (LOD), LED-short detection (LSD), and thermal error flag (TEF). LOD detects a broken or disconnected LED, LSD detects a shorted LED, and TEF indicates an overtemperature condition.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5951DAP ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more