Home Power management LED drivers RGB LED drivers

TLC5955

ACTIVE

48ch, 16bit PWM LED driver with dot-correction, brightness control, open/Short Detection

Product details

Number of channels 48 LED current per channel (mA) 31.9 LED configuration Parallel, Series Topology Linear Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 1.531 Features Analog/PWM mixed dimming, Constant current, Current control, PWM control, Serial interface Iq (typ) (mA) 15 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 48 LED current per channel (mA) 31.9 LED configuration Parallel, Series Topology Linear Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 1.531 Features Analog/PWM mixed dimming, Constant current, Current control, PWM control, Serial interface Iq (typ) (mA) 15 Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1 VQFN (RTQ) 56 64 mm² 8 x 8
  • 48 Constant-Current Sink Output Channels
  • Sink Current Capability with Maximum MC, DC, and BC Data:
    • 23.9 mA (VCC ≤ 3.6 V, MC = 5)
    • 31.9 mA (VCC > 3.6 V, MC = 7)
  • Grayscale (GS) Control:
    • 16-Bit (65,536 Steps) with Enhanced Spectrum or Conventional PWM
  • Maximum Current (MC) Control:
    • 3 Bits (8 Steps) with a 3-mA to 30-mA Range
    • 3 MC Sets for Each Color Group
  • Dot Correction (DC) Control:
    • 7 Bits (128 Steps) with a 26.2% to 100% Range
  • Global Brightness Control (BC):
    • 7 Bits (128 Steps) with a 10% to 100% Range
    • 3 BC Sets for Each Color Group
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±2% (typ), ±5% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • Data Transfer Rate: 25 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat
  • Display Timing Reset
  • Auto Data Refresh (GS and DC Only)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • UVLO Sets Default Data
  • Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C
  • 48 Constant-Current Sink Output Channels
  • Sink Current Capability with Maximum MC, DC, and BC Data:
    • 23.9 mA (VCC ≤ 3.6 V, MC = 5)
    • 31.9 mA (VCC > 3.6 V, MC = 7)
  • Grayscale (GS) Control:
    • 16-Bit (65,536 Steps) with Enhanced Spectrum or Conventional PWM
  • Maximum Current (MC) Control:
    • 3 Bits (8 Steps) with a 3-mA to 30-mA Range
    • 3 MC Sets for Each Color Group
  • Dot Correction (DC) Control:
    • 7 Bits (128 Steps) with a 26.2% to 100% Range
  • Global Brightness Control (BC):
    • 7 Bits (128 Steps) with a 10% to 100% Range
    • 3 BC Sets for Each Color Group
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±2% (typ), ±5% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • Data Transfer Rate: 25 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat
  • Display Timing Reset
  • Auto Data Refresh (GS and DC Only)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • UVLO Sets Default Data
  • Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C

The TLC5955 is a 48-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM), grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation between the R, G, B color group. The eight-step maximum current control (MC) selects the maximum output current range for all channels of each color group. GS, DC, BC, and MC data are accessible with a serial interface port.

The TLC5955 has two error flags: LED open detection (LOD) and LED short detection (LSD). The error detection results can be read with a serial interface port.

The TLC5955 is a 48-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM), grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation between the R, G, B color group. The eight-step maximum current control (MC) selects the maximum output current range for all channels of each color group. GS, DC, BC, and MC data are accessible with a serial interface port.

The TLC5955 has two error flags: LED open detection (LOD) and LED short detection (LSD). The error detection results can be read with a serial interface port.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP5860 ACTIVE 11 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming 11 × 18 LED matrix driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC5955 48-Channel, 16-Bit, PWM LED Driver with DC, BC, LED Open-Short Detection, and Internal Current Setting datasheet PDF | HTML 07 Mar 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Technical article Improve the user experience with an LED ring PDF | HTML 09 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5955 IBIS Model

SBVM398.ZIP (36 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 56 Ultra Librarian
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos