56-pin (RTQ) package image

TLC5958RTQR ACTIVE

48 channel, 16 bit ES-PWM, LED driver with pre-charge FET, LED open detection and 48k bit memory

ACTIVE Custom reel may be available
Same as: TLC5958RTQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5958RTQT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RTQ) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC5958

  • 48 Channels Constant Current Sink Output
  • Sink Current Capability with Max BC/CC data:
    • 25mA at 5VCC
    • 20mA at 3.3VCC
  • Global Brightness Control (BC) : 3-Bit (8 Step)
  • Color Brightness Control (CC) for Each Color Group:
    9-Bit (512 Step), Three Groups
  • Grayscale(GS) Control with Multiplexed
    Enhanced Spectrum(ES) PWM: 16bit
  • 48K bit Grayscale Data Memory Support
    32-multiplexing
  • LED Power Supply Voltage Up To 10V
  • Vcc = 3.0V to 5.5V
  • Constant Current Accuracy
    • Channel to Channel = ±1%(Typ), ±3%(Max)
    • Device to Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate: 25MHz
  • Gray Scale Clock: 33MHz
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • IREF Resistor Short Protection (ISP)
  • Power-Save Mode (PSM) with high speed recovery
  • Delay Switching to Prevent Inrush Current
  • Pre-charge FET to Avoid Ghosting Phenomenon
  • Operating Temperature : –40°C to +85°C

Description for the TLC5958

The TLC5958 is a 48 channels constant-current sink driver for multiplexing system with 1 to 32 duty ratio. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS).

48K bit display memory is implemented to increase the visual refresh rate and to decrease the GS data writing frequency.

The output channels are grouped into three groups, each group has 16 channels. Each group has a 512-step color brightness control (CC) function. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC) function. CC and BC can be used to adjust the brightness deviation between LED drivers. GS, CC, and BC data are accessible via a serial interface port.

Send request via email for Application Note: Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC5958.

The TLC5958 has one error flag: LED open detection (LOD), which can be read via a serial interface port. The TLC5958 also has a power-save mode that sets the total current consumption to 0.8mA (typ) when all outputs are off.

Send request via email for Application Note: .

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5958RTQT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more