Home Power management LED drivers RGB LED drivers

TLC59711

ACTIVE

12-channel, 16-bit, ES-PWM RGB LED driver with 3.3V Linear Regulator and Watchdog Timer

Product details

Number of channels 12 LED current per channel (mA) 60 Vin (min) (V) 3 Vin (max) (V) 17 Features Constant current, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 12 LED current per channel (mA) 60 Vin (min) (V) 3 Vin (max) (V) 17 Features Constant current, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA per channel
  • Grayscale (GS) Control with Enhanced Spectrum PWM:
    16-bit (65536 steps)
  • Global Brightness Control (BC):
    7-bit (128 steps) for each color group
  • Power-Supply Voltage Range:
    Internal linear regulator: 4.0 V to 17 V
    Direct power supply: 3.0 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±1% (typ), ±4% (max)
  • Data Transfer Rate: 10 MHz (cascading)
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal/External Selectable GS Clock
  • Thermal Shutdown (TSD) with Auto Restart
  • Unlimited Device Cascading
  • Watchdog Timer for External Clock Failure
  • Operating Temperature Range: –40°C to +85°C
  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA per channel
  • Grayscale (GS) Control with Enhanced Spectrum PWM:
    16-bit (65536 steps)
  • Global Brightness Control (BC):
    7-bit (128 steps) for each color group
  • Power-Supply Voltage Range:
    Internal linear regulator: 4.0 V to 17 V
    Direct power supply: 3.0 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (typ), ±3% (max)
    • Device-to-Device = ±1% (typ), ±4% (max)
  • Data Transfer Rate: 10 MHz (cascading)
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal/External Selectable GS Clock
  • Thermal Shutdown (TSD) with Auto Restart
  • Unlimited Device Cascading
  • Watchdog Timer for External Clock Failure
  • Operating Temperature Range: –40°C to +85°C

The TLC59711 is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible via a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an over-temperature condition.

The TLC59711 is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible via a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an over-temperature condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 12-Ch, 16-Bit, Enhanced Spec PWM, RGB LED Driver w/3.3-V Linear Reg and WD Timer datasheet (Rev. A) 20 Jul 2012
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC59711 IBIS Model

SBVM131.ZIP (54 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos