Home Power management LED drivers RGB LED drivers

TLC59731

ACTIVE

3-channel, 8-bit, PWM LED driver with Single-Wire Interface

Product details

Number of channels 3 LED current per channel (mA) 50 LED configuration Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Serial interface Iq (typ) (mA) 5 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 3 LED current per channel (mA) 50 LED configuration Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Serial interface Iq (typ) (mA) 5 Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Three Sink Current Channels
  • Current Capability:
    • 50 mA per Channel
  • Grayscale (GS) Control With PWM:
    • 8-Bit (256 Steps) With Simple Gamma
      Correction
  • Single-Wire Interface (EasySet™)
  • Power-Supply (VCC) Voltage Range:
    • No Internal Shunt Regulator Mode:
      3 V to 5.5 V
    • Internal Shunt Regulator Mode: 3 V to 6 V
  • OUT Terminals Maximum Voltage: Up to 21 V
  • Integrated Shunt Regulator
  • Data Transfer Maximum Rate:
    • Bits per Second (bps): 600 kbps
  • Internal GS Clock Oscillator: 6 MHz (Typical)
  • Display Repeat Rate: 3.1 kHz (Typical)
  • Output Delay Switching to Prevent Inrush Current
  • Unlimited Device Cascading
  • Operating Temperature: –40°C to 85°C
  • Three Sink Current Channels
  • Current Capability:
    • 50 mA per Channel
  • Grayscale (GS) Control With PWM:
    • 8-Bit (256 Steps) With Simple Gamma
      Correction
  • Single-Wire Interface (EasySet™)
  • Power-Supply (VCC) Voltage Range:
    • No Internal Shunt Regulator Mode:
      3 V to 5.5 V
    • Internal Shunt Regulator Mode: 3 V to 6 V
  • OUT Terminals Maximum Voltage: Up to 21 V
  • Integrated Shunt Regulator
  • Data Transfer Maximum Rate:
    • Bits per Second (bps): 600 kbps
  • Internal GS Clock Oscillator: 6 MHz (Typical)
  • Display Repeat Rate: 3.1 kHz (Typical)
  • Output Delay Switching to Prevent Inrush Current
  • Unlimited Device Cascading
  • Operating Temperature: –40°C to 85°C

The TLC59731 device is an easy-to-use, 3-channel, 50-mA sink current LED driver. The single-wire, 600-kbps serial interface (EasySet) provides a solution for minimizing wiring cost. The LED driver provides 8-bit pulse width modulation (PWM) resolution and a simple gamma correction feature. The display repeat rate is achieved at 3.1 kHz (typical) with an integrated 6-MHz grayscale (GS) clock oscillator. The driver also provides unlimited cascading capability.

Output sink current can be set by each external resistor connected to the OUTn terminal in series. The TLC59731 has an internal shunt regulator that can be used for higher VCC power-supply voltage applications.

The TLC59731 device is an easy-to-use, 3-channel, 50-mA sink current LED driver. The single-wire, 600-kbps serial interface (EasySet) provides a solution for minimizing wiring cost. The LED driver provides 8-bit pulse width modulation (PWM) resolution and a simple gamma correction feature. The display repeat rate is achieved at 3.1 kHz (typical) with an integrated 6-MHz grayscale (GS) clock oscillator. The driver also provides unlimited cascading capability.

Output sink current can be set by each external resistor connected to the OUTn terminal in series. The TLC59731 has an internal shunt regulator that can be used for higher VCC power-supply voltage applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC59731 3-Channel, 8-Bit, PWM LED Driver With Single-Wire Interface (EasySet) datasheet (Rev. C) PDF | HTML 10 Oct 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC59731 IBIS Model

SBVM319.ZIP (28 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos