TLC69600-Q1
Automotive 8-scan MOSFET controller for mini-LED matrix local dimming backlight applications
TLC69600-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Capable:
- Documentation available to aid functional safety system design
-
Full array local dimming topology:
- Support up to 1024 devices cascaded
- Operating voltage VCC range: 3V to 5.5V
- Flexible P-MOSFET driving options:
- Maximum channel current / voltage:
- 30mA / 20V: TLC69600-Q1
- 60mA / 20V: TLC69610-Q1
- 30mA / 50V: TLC69650-Q1
- 60mA / 50V: TLC69660-Q1
- Global 8-bit Maximum Current (MC) setting
- Individual 8-bit Channel Current (CC) setting
- Maximum channel current / voltage:
- High speed daisy chain interface:
- I/O voltage compatible with: 1.8V / 3.3V
- Data transfer rate: up to 20MHz
- EMI enhancement:
- Programmable interface driving capability
- Diagnostics:
- Device thermal shutdown detection
- Report interface option:
- UART and interrupt pin (INT)
- Two-wire output: CLK_O and SOUT
TLC696x0-Q1 is a scan MOSFET controller compatible with current-sink driver TLC696x2/4/8-Q1 to achieve 2/4/8 time-multiplexing control. Each device integrates with 16 constant current sinks for up to 8 scan MOSFETs control. The device equips with ghost-cancellation function to eliminate upside ghosting.
To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.
TLC696x0-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.
Request more information
The full data sheet and additional design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLC696x0-Q1 Automotive Scan MOSFET Controller for TLC696x2/4/8-Q1 datasheet | PDF | HTML | 25 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC69668RTWEVM — TLC69668 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
WQFN (RTW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.