TLC69614-Q1
Automotive 64 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 20 V
TLC69614-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Capable:
- Documentation available to aid functional safety system design
- Operating voltage VCC range: 3V to 5.5V
- 16 constant current sinks with high precision:
- Maximum output current / voltage:
- 30mA / 20V: TLC69602/4/8-Q1
- 60mA / 20V: TLC69612/4/8-Q1
- 30mA / 50V: TLC69652/4/8-Q1
- 60mA / 50V: TLC69662/4/8-Q1
- Device-to-device error: ±2% (typ.)
- Channel-to-channel error: ±2% (typ.)
- Maximum output current / voltage:
- Flexible dimming control:
- Global 8-bit Maximum Current (MC) setting
- Brightness resolution: up to 15-bit
- PWM / Hybrid control mode
- High speed daisy chain interface:
- I/O voltage compatible with: 1.8V / 3.3V
- Data transfer rate: up to 20MHz
- High system efficiency:
- Adaptive headroom voltage control (AHVC)
- Ultra-low device power consumption:
- Standby mode: ICC ≤ 200µA
- Normal mode: ICC ≤ 3.5mA
- EMI enhancement:
- Programmable interface driving capability
- Integrated 4 phase-shifting schemes
- Diagnostics:
- LED open / short detection for each zone
- Device thermal shutdown detection
- Report interface option:
- UART and interrupt pin (INT)
- Two-wire output: CLK_O and SOUT
The TLC696x8-Q1 is a family of LCD local dimming backlight driver compatible with TLC696x0-Q1 which is a scan MOSFET controller to achieve 2/4/8 time-multiplexing control. Each device integrates 16 constant current sinks with corresponding size of SRAM for brightness storage. The device connects to each other by two-wire serial interface in daisy chain topology and supports up to 1024 devices for more than 32,000 local dimming zones.
To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.
TLC696x2/4/8-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.
Request more information
The full data sheet and additional design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLC696x2/4/8-Q1 16-Channel, 2/4/8 Time-Multiplexing, Automotive Local Dimming Backlight LED Driver datasheet | PDF | HTML | 25 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC69668RTWEVM — TLC69668 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
WQFN (RTW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.