NEW

TLC69699-Q1

ACTIVE

Automotive SPI universal plug-in augmented connectivity for local dimming TLC696xx-Q1 LED drivers

alarmNotifications Order now

Product details

Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Features AEC Q100, CRC, Fault output, Interrupt pin, Oscillator, Spread Spectrum, Undervoltage Lock Out (UVLO)
Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Features AEC Q100, CRC, Fault output, Interrupt pin, Oscillator, Spread Spectrum, Undervoltage Lock Out (UVLO)
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 WSON (DRR) 12 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient temperature
    • Device HBM classification level H3A
    • Device CDM classification level C5
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Operating voltage VCC range: 2.5V to 5.5V
  • SPI peripheral
    • Data transfer rate up to 20MHz
    • Support multiple peripherals with one controller
  • Continuous Clock Serial Interface (CCSI) Controller and Peripheral
    • Data transfer rate up to 20MHz
    • Programmable clock jitter for EMI enhancement
  • Diagnostics
    • Open-drain FAULT pin
    • SPI communication loss detection
    • CRC for SPI communication
    • Continuous clock watchdog
    • CCSI data integrity
  • Data ready interrupt for availability of data
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient temperature
    • Device HBM classification level H3A
    • Device CDM classification level C5
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Operating voltage VCC range: 2.5V to 5.5V
  • SPI peripheral
    • Data transfer rate up to 20MHz
    • Support multiple peripherals with one controller
  • Continuous Clock Serial Interface (CCSI) Controller and Peripheral
    • Data transfer rate up to 20MHz
    • Programmable clock jitter for EMI enhancement
  • Diagnostics
    • Open-drain FAULT pin
    • SPI communication loss detection
    • CRC for SPI communication
    • Continuous clock watchdog
    • CCSI data integrity
  • Data ready interrupt for availability of data

The TLC69699-Q1 SPI-compatible connectivity enables TLC696xx-Q1 device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC696xx-Q1 device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.

TLC69699-Q1 incorporates reporting of faults in both the TLC696xx-Q1 daisy chain and TLC69699-Q1 internal. Data transmission of register and brightness to the TLC696xx-Q1 daisy chain is CRC protected by TLC69699-Q1. In addition, both the data and continuous clock lines are guarded by TLC69699-Q1 for stuck-at faults.

The TLC69699-Q1 SPI-compatible connectivity enables TLC696xx-Q1 device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC696xx-Q1 device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.

TLC69699-Q1 incorporates reporting of faults in both the TLC696xx-Q1 daisy chain and TLC69699-Q1 internal. Data transmission of register and brightness to the TLC696xx-Q1 daisy chain is CRC protected by TLC69699-Q1. In addition, both the data and continuous clock lines are guarded by TLC69699-Q1 for stuck-at faults.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLC69699-Q1 Automotive SPI-Compatible Connectivity for TLC696xx-Q1 Device Family datasheet PDF | HTML 23 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC69699DYYEVM — TLC69699 evaluation module

TLC69699 is a connectivity IC between CCSI and SPI for the TLC696xx family. The TLC69699DYYEVM is used to evaluate the characteristics, operation and usage for the connectivity IC TLC69699. TLC69699DYYEVM is designed to cooperate with TLC69661EVM and TLC69668EVM.
Driver or library

TLC696XX-DESIGN TLC696XX design resources

TLC696XX design resources
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TLC69600-Q1 Automotive 8-scan MOSFET controller for mini-LED matrix local dimming backlight applications TLC69601-Q1 Automotive local dimming mini-LED backlight driver with 16-channel integrated current sink TLC69602-Q1 Automotive 32 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69604-Q1 Automotive 64 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69608-Q1 Automotive 128 mini-LED matrix local dimming backlight driver, 16-channel integrated current sink TLC69610-Q1 Automotive 8-scan MOSFET controller for mini-LED matrix local dimming backlight applications TLC69611-Q1 Automotive mini-LED local dimming backlight driver with 60-mA 16-channel integrated current sink TLC69612-Q1 Automotive 32 mini-LED matrix local-dimming backlight driver with 16 channels in 60mA/20V TLC69614-Q1 Automotive 64 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 20 V TLC69618-Q1 Automotive 128 mini-LED matrix local dimming backlight driver with 60-mA 16-channel current sink TLC69650-Q1 Automotive 8-scan MOSFET controller for mini-LED matrix local dimming backlight applications TLC69651-Q1 Automotive local dimming mini-LED backlight driver with 16-Channel integrated current sink TLC69652-Q1 Automotive 32 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69654-Q1 Automotive 64 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69658-Q1 Automotive 128 mini-LED matrix local dimming backlight driver with 16-channel integrated current TLC69660-Q1 Automotive 8-scan MOSFET controller for mini-LED matrix local dimming backlight applications TLC69661-Q1 Automotive mini-LED local dimming backlight driver with 60-mA 16-channel integrated current sink TLC69662-Q1 Automotive 32 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 50 V TLC69664-Q1 Automotive 64 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 50 V TLC69668-Q1 Automotive 128 mini-LED matrix local dimming backlight driver with 60-mA 16-channel current sink TLC69699-Q1 Automotive SPI universal plug-in augmented connectivity for local dimming TLC696xx-Q1 LED drivers
Backlight LED drivers
TLC69600 8-scan MOSFET controller TLC69601 Local dimming mini-LED backlight driver with 16-channel integrated current sink TLC69602 32 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69604 64 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69608 128 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69610 8-scan MOSFET controller TLC69611 Mini-LED local dimming backlight driver with 60-mA 16-channel integrated current sink TLC69612 32 mini-LED matrix local-dimming backlight driver with 16 channels in 60mA/20V TLC69614 64 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 20 V TLC69618 128 mini-LED matrix local dimming backlight driver with 60-mA 16-channel integrated current sink TLC69650 8-scan MOSFET controller TLC69651 Local dimming mini-LED backlight driver with 16-Channel integrated current sink TLC69652 32 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69654 64 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69658 128 mini-LED matrix local dimming backlight driver with 16-channel integrated current sink TLC69660 8-scan MOSFET controller TLC69661 Mini-LED local dimming backlight driver with 60-mA 16-channel integrated current sink TLC69662 32 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 50 V TLC69664 64 mini-LED matrix local dimming backlight driver with 16-channel in 60 mA / 50 V TLC69668 128 mini-LED matrix local dimming backlight driver with 60-mA 16-channel integrated current sink TLC69699 Bridge between SPI and local dimming TLC696xx LED drivers
Hardware development
Evaluation board
TLC69699DYYEVM TLC69699 evaluation module TLC69661RTWEVM TLC69661 evaluation module for 16-channel local dimming backlight LED driver TLC69668RTWEVM TLC69668 evaluation module
Request
alarmNotifications
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos