NEW

TLC6989

ACTIVE

Bridge between SPI and TLC698x matrix mini and micro-LED display drivers

alarmNotifications Order now

Product details

Features CRC, Fault output, Oscillator, UVLO Rating Catalog Operating temperature range (°C) -40 to 85
Features CRC, Fault output, Oscillator, UVLO Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 WSON (DRR) 12 9 mm² 3 x 3
  • Operating voltage VCC range: 2.5V to 5.5V
  • SPI peripheral
    • Data transfer rate up to 20MHz
    • Support multiple peripherals with one controller
  • Continuous Clock Serial Interface (CCSI) Controller and Peripheral
    • Data transfer rate up to 20MHz
    • Programmable clock jitter for EMI enhancement
  • Diagnostics
    • Open-drain FAULT pin
    • SPI communication loss detection
    • CRC for SPI communication
    • CCSI data integrity
  • Data ready interrupt for availability of data
  • Operating voltage VCC range: 2.5V to 5.5V
  • SPI peripheral
    • Data transfer rate up to 20MHz
    • Support multiple peripherals with one controller
  • Continuous Clock Serial Interface (CCSI) Controller and Peripheral
    • Data transfer rate up to 20MHz
    • Programmable clock jitter for EMI enhancement
  • Diagnostics
    • Open-drain FAULT pin
    • SPI communication loss detection
    • CRC for SPI communication
    • CCSI data integrity
  • Data ready interrupt for availability of data

The TLC6989 SPI-compatible connectivity enables TLC698x device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC698x device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.

TLC6989 incorporates reporting of faults in both the TLC698x daisy chain and TLC6989 internal. Data transmission of register and VSYNC commands to the TLC698x daisy chain is CRC protected by TLC6989. In addition, the data line is guarded by TLC6989 for stuck-at faults.

The TLC6989 SPI-compatible connectivity enables TLC698x device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the TLC698x device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.

TLC6989 incorporates reporting of faults in both the TLC698x daisy chain and TLC6989 internal. Data transmission of register and VSYNC commands to the TLC698x daisy chain is CRC protected by TLC6989. In addition, the data line is guarded by TLC6989 for stuck-at faults.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLC6989 SPI-Compatible Connectivity for TLC698x Device Family datasheet PDF | HTML 20 Jun 2023
User guide LP589x(-Q1)/TLC698x Sample Code User's Guide (Rev. A) PDF | HTML 06 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos