28-pin (PWP) package image

TLC6C5712QPWPRQ1 ACTIVE

Automotive 12-bit constant-current sink LED driver

ACTIVE Custom reel may be available
Same as: TLC6C5712QPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC6C5712-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • 12 Power DMOS-Transistor Output Channels
    • Maximum Constant Current up to 75 mA,
      Programmable through External Resistor
    • Maximum Output Voltage up to 7 V
    • Maximum Dropout Voltage:
      • 0.75 V at 50 mA per Channel
      • 1.2 V at 75 mA per Channel
  • Excellent Output Constant-Current Accuracy:
    • Channel-Channel Difference: < ±3% (Max.)
    • Device-Device Difference: < ±3% (Max.)
    • 8-Bit, 256-Step Linear Dot Correction for Each
      Channel
  • Flexible External PWM Dimming Support
    • 6 PWM Inputs With Frequency Supervision
    • Programmable Channel Mapping Capability
      through SPI
  • Protection and Diagnostics
    • Adjacent-Pin Short Detection
    • Open-Load, Short-to-GND, Shorted-LED,
      Detection for Both Activated and Deactivated
      State
    • Thermal Prewarning and Shutdown
    • Open-Drain Error Retorting
    • LED Weak Supply Diagnostics
    • Reference Resistor Open or Short Detection
      and Protection
    • SPI Register Lock for Content Protection
    • Force Error for SPI Integrity Diagnostics
  • Small and Thermally Effective 28-Pin HTSSOP
    PowerPAD™ Package

Description for the TLC6C5712-Q1

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more