A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
DAC53202 ACTIVE 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator Lower power, smaller 3mm × 3mm QFN package

Product details

Resolution (bps) 8 Number of DAC channels 2 Output type Unbuffered Current Interface type Parallel Output voltage range (V) 0 to 20 Settling time (µs) 0.1 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 20 Operating temperature range (°C) 0 to 70 Product type General-purpose DAC
Resolution (bps) 8 Number of DAC channels 2 Output type Unbuffered Current Interface type Parallel Output voltage range (V) 0 to 20 Settling time (µs) 0.1 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 20 Operating temperature range (°C) 0 to 70 Product type General-purpose DAC
  • Easy Microprocessor Interface
  • On-Chip Data Latches
  • Digital Inputs Are TTL-Compatible With 10.8-V to 15.75-V Power Supply
  • Monotonic Over the Entire A/D Conversion Range
  • Fast Control Signaling for Digital Signal Processor (DSP) Applications Including Interface With TMS320
  • CMOS Technology
  • KEY PERFORMANCE SPECIFICATIONS
    • Resolution. . .8 bits
    • Linearity Error. . .1/2 LSB
    • Power Dissipation. . .20 mW
    • Settling Time. . .100 ns
    • Propagation Delay Time. . .80 ns

All trademarks are the property of their respective owners.

  • Easy Microprocessor Interface
  • On-Chip Data Latches
  • Digital Inputs Are TTL-Compatible With 10.8-V to 15.75-V Power Supply
  • Monotonic Over the Entire A/D Conversion Range
  • Fast Control Signaling for Digital Signal Processor (DSP) Applications Including Interface With TMS320
  • CMOS Technology
  • KEY PERFORMANCE SPECIFICATIONS
    • Resolution. . .8 bits
    • Linearity Error. . .1/2 LSB
    • Power Dissipation. . .20 mW
    • Settling Time. . .100 ns
    • Propagation Delay Time. . .80 ns

All trademarks are the property of their respective owners.

The TLC7628C is a dual, 8-bit, digital-to-analog converter (DAC) designed with separate on-chip data latches and featuring exceptionally close DAC-to-DAC matching. Data are transferred to either of the two DAC data latches through a common, 8-bit input port. Control input DACA/DACB determines which DAC is loaded. The load cycle of this device is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest.

The TLC7628C operates from a 10.8-V to 15.75-V power supply and is TTL-compatible over this range. 2- or 4-quadrant multiplying makes these devices a sound choice for many microprocessor-controlled gain-setting and signal-control applications.

The TLC7628C is characterized for operation from 0°C to 70°C.

The TLC7628C is a dual, 8-bit, digital-to-analog converter (DAC) designed with separate on-chip data latches and featuring exceptionally close DAC-to-DAC matching. Data are transferred to either of the two DAC data latches through a common, 8-bit input port. Control input DACA/DACB determines which DAC is loaded. The load cycle of this device is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest.

The TLC7628C operates from a 10.8-V to 15.75-V power supply and is TTL-compatible over this range. 2- or 4-quadrant multiplying makes these devices a sound choice for many microprocessor-controlled gain-setting and signal-control applications.

The TLC7628C is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual 8-Bit Multiplying Digital-to-Analog Converter datasheet (Rev. B) 08 Mar 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos