Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.065 Vs (max) (V) 40 Vs (min) (V) 2.7 Rating Catalog Features POR Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 40.2 VICR (min) (V) 2.5
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.065 Vs (max) (V) 40 Vs (min) (V) 2.7 Rating Catalog Features POR Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 40.2 VICR (min) (V) 2.5
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide supply range: 2.7V to 40V
  • 65ns propagation delay

  • Low supply current: 75µA per channel
  • Rail-to-rail inputs

  • Low input offset voltage: 500µV
  • Power-on-reset (POR) provides a known startup condition
  • Push-pull output option (TLV183x)
  • Open-drain output option (TLV184x)
  • Split supply option (TLV187x)

  • Temperature range: -40°C to +125°C
  • Wide supply range: 2.7V to 40V
  • 65ns propagation delay

  • Low supply current: 75µA per channel
  • Rail-to-rail inputs

  • Low input offset voltage: 500µV
  • Power-on-reset (POR) provides a known startup condition
  • Push-pull output option (TLV183x)
  • Open-drain output option (TLV184x)
  • Split supply option (TLV187x)

  • Temperature range: -40°C to +125°C

The TLV183x and TLV184x are high-speed comparators with operating voltages up to 40V. The comparators offer rail-to-rail inputs with push-pull and open-drain output options. These features coupled with 65ns propagation delay make this family excellent for high speed current sensing and voltage protection applications.

All devices include a Power-On Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached. Once this voltage has been reached, the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV183x comparators have a push-pull output stage, which are designed for applications where symmetry between rising and falling output responses is desired. The TLV184x comparators have an open-drain output stage, making them appropriate for level transition.

The TLV183x and TLV184x are high-speed comparators with operating voltages up to 40V. The comparators offer rail-to-rail inputs with push-pull and open-drain output options. These features coupled with 65ns propagation delay make this family excellent for high speed current sensing and voltage protection applications.

All devices include a Power-On Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached. Once this voltage has been reached, the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV183x comparators have a push-pull output stage, which are designed for applications where symmetry between rising and falling output responses is desired. The TLV184x comparators have an open-drain output stage, making them appropriate for level transition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV183x and TLV184x Family of 40V, High-Speed Comparators datasheet (Rev. B) PDF | HTML 10 Feb 2025
Circuit design High-Side Current Sensing With Comparator Circuit (Rev. C) PDF | HTML 24 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV183x PSpice Model (Rev. A)

SNOM794A.ZIP (1740 KB) - PSpice Model
Simulation model

TLV183x TINA-TI Model

SNOM793.ZIP (8 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos