8-pin (DGK) package image

TLV2542CDGK ACTIVE

12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep

Same as: TLV2542CDGK.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

ADS7254IPWR ACTIVE 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC
ADS7254IPW ACTIVE 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLV2542 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 80 | TUBE

Features for the TLV2542

  • Maximum Throughput . . . 140/200 KSPS
  • Built-In Conversion Clock
  • INL/DNL: ±1 LSB Max, SINAD: 72 dB,
    SFDR: 85 dB, fi = 20 kHz
  • SPI/DSP-Compatible Serial Interface
  • Single Supply: 2.7 Vdc to 5.5 Vdc
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Three Options Available:
    • TLV2541: Single Channel Input
    • TLV2542: Dual Channels With Autosweep
    • TLV2545: Single Channel With Pseudo-Differential Input
  • Low Power With Autopower Down
    • Operating Current: 1 mA at 2.7 V, 1.5 mA at 5 V
      Autopower Down: 2 µA at 2.7 V, 5 µA at 5 V
  • Small 8-Pin MSOP and SOIC Packages

TMS320 is a trademark of Texas Instruments.

Description for the TLV2542

The TLV2541, TLV2542, and TLV2545 are a family of high performance, 12-bit, low power, miniature, CMOS analog-to-digital converters (ADC). The TLV254x family operates from a single 2.7-V to 5.5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. Each device has a chip select (CS), serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TMS320™ DSP, a frame sync signal (FS) can be used to indicate the start of a serial data frame on CS for all devices or FS for the TLV2541.

TLV2541, TLV2542, and TLV2545 are designed to operate with very low power consumption. The power saving feature is further enhanced with an autopower-down mode. This product family features a high-speed serial link to modern host processors with SCLK up to 20 MHz. The maximum SCLK frequency is dependent upon the mode of operation (see Table 1). The TLV254x family uses the built-in oscillator as the conversion clock, providing a 3.5-µs conversion time.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more