A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV3011B-Q1 ACTIVE Automotive micropower comparator with integrated reference pin and open-drain output Lower power with fail-safe and power on reset (POR)

Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 6 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Rating Automotive Features Internal Reference Iq per channel (typ) (mA) 0.0028 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 6 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Rating Automotive Features Internal Reference Iq per channel (typ) (mA) 0.0028 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3
  • Low quiescent current: 3.1µA (maximum, "B" version)
  • Integrated voltage reference: 1.242V
  • Input common-mode range: 200mV beyond rails
  • Voltage reference initial accuracy: 1.5%
  • Built-in hysteresis: 6mV (typical)

  • Fail-safe inputs ("B" version)
  • Power-on-reset ("B" version)
  • Open drain output option (TLV3011x-Q1)

  • Push-pull output option (TLV3012x-Q1)

  • Fast response time: 2µS ("B" version)

  • Low supply voltage = 1.65V to 5.5V ("B" version)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3
  • Low quiescent current: 3.1µA (maximum, "B" version)
  • Integrated voltage reference: 1.242V
  • Input common-mode range: 200mV beyond rails
  • Voltage reference initial accuracy: 1.5%
  • Built-in hysteresis: 6mV (typical)

  • Fail-safe inputs ("B" version)
  • Power-on-reset ("B" version)
  • Open drain output option (TLV3011x-Q1)

  • Push-pull output option (TLV3012x-Q1)

  • Fast response time: 2µS ("B" version)

  • Low supply voltage = 1.65V to 5.5V ("B" version)

The TLV3011-Q1 is a low-power, open-drain output comparator; the TLV3012-Q1 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5µA (maximum) quiescent current, an input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (maximum) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typical) of output current.

The TLV3011B-Q1 and TLV3012B-Q1 "B" versions add power-on-reset (POR), fail-safe inputs, lower minimum supply voltage of 1.65V and a 3.1µA maximum quiescent current.

The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.

The TLV3011-Q1 is a low-power, open-drain output comparator; the TLV3012-Q1 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5µA (maximum) quiescent current, an input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (maximum) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typical) of output current.

The TLV3011B-Q1 and TLV3012B-Q1 "B" versions add power-on-reset (POR), fail-safe inputs, lower minimum supply voltage of 1.65V and a 3.1µA maximum quiescent current.

The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLV3011 -Q1 , TLV3012 -Q1 , TLV3011B -Q1 and TLV3012B -Q1 Low-Power Comparators With Integrated 1.24V Voltage Reference datasheet (Rev. D) PDF | HTML 09 Jan 2025
Circuit design Low-power, bidirectional current-sensing circuit (Rev. B) PDF | HTML 02 Oct 2024
Circuit design Undervoltage protection with comparator circuit (Rev. A) PDF | HTML 27 Sep 2024
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
Circuit design Circuit for voltage monitoring in eCall telematics control units 16 Jan 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos