24-pin (RGE) package image

6PADC3101TRGERQ1 ACTIVE

Automotive 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP

ACTIVE Custom reel may be available
Same as: 6PADC3101TRGERQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV320ADC3101-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to 96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable Coefficient,
    Instructions, and Built-In Processing Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ, Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter Coefficients
  • Six Audio Inputs With Configurable Automatic Gain Control (AGC)
    • Programmable in Single-Ended or Fully Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With Other Audio ICs
  • Low Power Consumption and Extensive Modular Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S,
    Left/Right-Justified, DSP, PCM, and TDM Modes
  • Digital Microphone Input Support
  • Two GPIOs
  • Power Supplies:
    • Analog: 2.6 V–3.6 V
    • Digital: Core: 1.65 V–1.95 V,
      I/O: 1.1 V–3.6 V
  • 4-mm × 4-mm 24-Pin RGE (QFN)

Description for the TLV320ADC3101-Q1

The TLV320ADC3101-Q1 is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101-Q1 ideal for battery-powered portable equipment.

The AGC programs to a wide range of attack (7 ms–1.4 s) and decay (50 ms–22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency IIR filters optimized for voice and telephony are available, as well as linear-phase FIR filters optimized for audio. Programmable IIR filters are also available and may be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, DSP, PCM, and TDM modes. The audio bus may be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more