20-pin (PW) package image

TLV320AIC1106PW ACTIVE

PCM Codec With Microphone Amps & Speaker Driver

Same as: TLV320AIC1106PWG4, TLV320AIC1106PW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC1106PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 70 | TUBE

Features for the TLV320AIC1106

  • Designed for Analog and Digital Wireless Handsets, Voice-Enabled Terminals, and Telecommunications Applications
  • 2.7-V to 3.3-V Operation
  • Selectable 13-Bit Linear or 8-Bit u-Law Companded Conversion
  • Differential Microphone Input With External Gain Setting
  • Differential Earphone Output Capable of Driving a 32- Load
  • Programmable Volume Control in Linear Mode
  • Microphone (MIC) and Earphone (EAR) Mute Functions
  • Typical Power Dissipation of 0.03 mW in Power-Down Mode
  • 2.048-MHz Master Clock Rate
  • 300-Hz to 3.4-kHz Passband
  • Low Profile 20-Terminal TSSOP Packaging
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

Description for the TLV320AIC1106

The TLV320AIC1106 PCM codec is designed to perform transmit encoding analog-to-digital (A/D) conversion, receive decoding digital-to-analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The TLV320AIC1106 device operates in either the 13-bit linear or 8-bit companded (u-law) mode. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC1106PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more