A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAC5111 ACTIVE Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC PCM code with >10dB higher SNR for both ADC and DAC

TLV320AIC1110

ACTIVE

Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface PCM Control interface I2C Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 8 Rating Catalog Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface PCM Control interface I2C Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 8 Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PBS) 32 49 mm² 7 x 7
  • 2.7-V to 3.3-V Operation
  • Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
  • Two Differential Microphone Inputs
  • Differential Earphone Outputs and One Single-Ended Earphone Output
  • Earphone and Microphone Mute
  • Programmable Transmit, Receive, and Sidetone Paths With Extended Gain and Attenuation Ranges
  • Programmable for 15-Bit Linear Data or 8-Bit Companded (u-law and A-law) Mode
  • Supports PCM Clock Rates of 128 kHz and 2.048 MHz
  • Pulse Density Modulated (PDM) Buzzer Output
  • On-Chip I2C Bus, Which Provides Simple, Standard, Two-Wire Serial Interface With Digital ICs
  • Dual-Tone Multifrequency (DTMF) and Single-Tone Generator Capable of Up to 8-kHz Tone With Three Selectable Resolutions of 7.8125 Hz, 15.625 Hz, and 31.25 Hz
  • 2-Channel Auxiliary Multiplexer (MUX) (Analog Switch)
  • Capable of Driving 32 Speaker
  • Programmable Power Down Modes
  • Pin Compatible to the TLV320AIC1103 and TLV320AIC1109 Devices for TQFP Only
  • Available in a 32-Pin Thin Quad Flatpack (TQFP) Package and MicroStar Junior™ BG
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording>

These options are available on some devices. Please see the table of comparison for the last two generations of PCM codecs.
MicroStar Junior is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 2.7-V to 3.3-V Operation
  • Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
  • Two Differential Microphone Inputs
  • Differential Earphone Outputs and One Single-Ended Earphone Output
  • Earphone and Microphone Mute
  • Programmable Transmit, Receive, and Sidetone Paths With Extended Gain and Attenuation Ranges
  • Programmable for 15-Bit Linear Data or 8-Bit Companded (u-law and A-law) Mode
  • Supports PCM Clock Rates of 128 kHz and 2.048 MHz
  • Pulse Density Modulated (PDM) Buzzer Output
  • On-Chip I2C Bus, Which Provides Simple, Standard, Two-Wire Serial Interface With Digital ICs
  • Dual-Tone Multifrequency (DTMF) and Single-Tone Generator Capable of Up to 8-kHz Tone With Three Selectable Resolutions of 7.8125 Hz, 15.625 Hz, and 31.25 Hz
  • 2-Channel Auxiliary Multiplexer (MUX) (Analog Switch)
  • Capable of Driving 32 Speaker
  • Programmable Power Down Modes
  • Pin Compatible to the TLV320AIC1103 and TLV320AIC1109 Devices for TQFP Only
  • Available in a 32-Pin Thin Quad Flatpack (TQFP) Package and MicroStar Junior™ BG
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording>

These options are available on some devices. Please see the table of comparison for the last two generations of PCM codecs.
MicroStar Junior is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The TLV320AIC1110 provides extended gain and attenuation flexibility for transmit, receive, and sidetone paths. A differential earphone output is capable of driving speaker loads as low as 8 for use in speaker phone applications. The single tone function on the TLV320AIC1110 generates a single tone output of up to 8 kHz. The resolution of the DTMF tone is also selectable to 7.8125 Hz, 15.625 Hz, or 31.25 Hz through the interface control. The analog switch provides more control capabilities for voice-band audio processor (PCM codec).

The TLV320AIC1110 provides extended gain and attenuation flexibility for transmit, receive, and sidetone paths. A differential earphone output is capable of driving speaker loads as low as 8 for use in speaker phone applications. The single tone function on the TLV320AIC1110 generates a single tone output of up to 8 kHz. The resolution of the DTMF tone is also selectable to 7.8125 Hz, 15.625 Hz, or 31.25 Hz through the interface control. The analog switch provides more control capabilities for voice-band audio processor (PCM codec).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet PCM Codec datasheet 03 Jan 2002
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 14 Dec 2004
Application note Common Sample Rate Selection For TLV320AIC12/13/14/15/20/21/24/25 Codecs 30 Apr 2003
Application note Interface the TLV320AIC1110 CODEC With The TMS320C5402 DSP 07 Nov 2002
User guide DSP - CODEC Development Platform 26 Sep 2002
Application note TLV320AIC12/13/14/15 CODEC Operating Under Stand-Alone Slave Mode 16 May 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV320AIC1110 IBIS Model

SLOM187.ZIP (47 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PBS) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos