48-pin (RGZ) package image

TLV320AIC28IRGZR ACTIVE

Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier

ACTIVE Custom reel may be available
Same as: TLV320AIC28IRGZR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC28IRGZ ACTIVE
Package qty | Carrier 52 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TLV320AIC28

  • Stereo Audio DAC and Mono Audio ADC Support Rates Up to 48 ksps
  • High Quality 95-dB Stereo Audio Playback Performance
  • MIC Preamp and Hardware Automatic Gain Control With Up to 59.5-dB Gain
  • Stereo 16- Headphone Amplifier With Capless Output Option
  • 400-mW 8- Audio Power Amp With Direct Battery Supply Connection
  • 32- Differential Earpiece Driver
  • Integrated PLL For Flexible Audio Clock Generation
  • Low Power 19-mW Stereo Audio Playback at 48 ksps and 3.3-V Analog Supply level
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Auto-Detection of Jack Insertion, Headset Type, and Button Press
  • Direct Battery Measurement Accepts Up to 6-V Input
  • On-Chip Temperature and Auxiliary Input Measurement
  • Programmable Measurement Converter Resolution, Speed, Averaging, and Timing
  • SPI™ and I²S™ Serial Interfaces
  • Full Power-Down Control
  • 48-Pin QFN Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Cellular Smartphones
    • Digital Still Cameras
    • Digital Camcorders
    • MP3 Players

SPI is a trademark of Motorola, Inc.
I²S is a trademark of Philips Corporation.
US Patent No. 624639

Description for the TLV320AIC28

The TLV320AIC28 is a low-power, high-performance audio codec with 16/20/24/32-bit 95-dB stereo playback, mono record functionality at up to 48 ksps. Two microphone inputs include independent programmable bias voltages, built-in pre-amps, and hardware automatic gain control, with single-ended or fully-differential signal input capabilities.

The stereo 16-. headphones at 19 mW with a 3.3-V analog supply level.

The AIC28 offers a 12-bit measurement ADC and internal reference voltage. It includes an on-chip temperature sensor capable of reading 0.3°C resolution, as well as a battery measurement input capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 3 V. The AIC28 is available in a 48-lead 7 x 7 mm QFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC28IRGZ ACTIVE
Package qty | Carrier 52 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more