32-pin (RHB) package image

6PAIC3104IRHBRQ1 ACTIVE

Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers

ACTIVE Custom reel may be available
Same as: 6PAIC3104IRHBRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV320AIC3104-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Stereo Audio DAC:
    • 102-dBA Signal-to-Noise Ratio
    • 16-, 20-, 24-, or 32-Bit Data
    • Supports Sample Rates From 8kHz to 96kHz
    • 3D, Bass, Treble, EQ, De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8kHz to 96kHz
    • Digital Signal Processing and Noise Filteringavailable during record
  • Six Audio Input Pins:
    • One Stereo Pair of Single-Ended Inputs
    • One Stereo Pair of Fully Differential Inputs
  • Six Audio Output Drivers:
    • Fully Differential or Single-Ended Stereo Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48kHz Playback With 3.3V Analog Supply
  • Ultralow-Power Mode With Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/RightJustified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7V to 3.6V
    • Digital Core: 1.525V to 1.95V
    • Digital I/O: 1.1V to 3.6V

Description for the TLV320AIC3104-Q1

The TLV320AIC3104-Q1 is a low-power stereo audio codec with stereo headphone amplifiers, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48kHz DAC playback as low as 14mW from a 3.3V analog supply, making the device an excellent choice for car audio applications in cluster and head unit systems.

The record path of the TLV320AIC3104-Q1 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during noisy and unpredictable environments, such as when an e-call system is activated. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3104-Q1 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16Ω headphones using AC-coupling capacitors, or stereo 16Ω headphones in a capless output configuration. These parameters enable the TLV320AIC3104-Q1 to act as an interface between the MCU and speaker amplifiers, such as the TPA3111D1-Q1, in various audio applications in the infotainment and cluster fields.

The stereo audio DAC supports sampling rates from 8kHz to 96kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32kHz, 44.1kHz, and 48kHz sample rates. The stereo audio ADC supports sampling rates from 8kHz to 96kHz and is preceded by programmable gain amplifiers (PGA) or an automatic gain control (AGC) circuit that can provide up to 59.5dB analog gain for low-level microphone inputs. The TLV320AIC3104-Q1 provides an extremely high range of programmability for both attack (8ms to 1,408ms) and for decay (0.05s to 22.4s). This extended AGC range allows the AGC to be tuned for many types of applications.

Where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthrough mode. This mode significantly reduces power consumption, as most of the device is powered down during this passthrough operation.

The serial control bus supports the I2C protocol, whereas the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512kHz to 50MHz, with special attention paid to the most-popular cases of 12MHz, 13MHz, 16MHz, 19.2MHz, and 19.68MHz system clocks.

The TLV320AIC3104-Q1 operates from an analog supply of 2.7V to 3.6V, a digital core supply of 1.525V to 1.95V, and a digital I/O supply of 1.1V to 3.6V.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more